Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
609 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
0050780000VR £ 0.0297 - £ 0.0309 Request the lead time here
Natural
Nylon 6/6
2.7 mm
6.0 mm
0.5 mm
1008310000VR £ 0.0489 - £ 0.051 Request the lead time here
Natural
Nylon 6/6
9.0 mm
14.4 mm
3.0 mm
£ 0.0373 - £ 0.0388 38000 In stock
Natural
Nylon 6/6
2.7 mm
10.0 mm
1.0 mm
1008300000VR £ 0.0388 - £ 0.0404 Request the lead time here
Natural
Nylon 6/6
5.7 mm
9.0 mm
2.3 mm
£ 0.086 - £ 0.0896 Request the lead time here
Black
Nylon 6/6
3.2 mm
7.2 mm
1.0 mm
£ 0.1417 - £ 0.1444 Request the lead time here
Black
Nylon 6/6
4.0 mm
7.0 mm
2.0 mm
£ 0.0231 - £ 0.024 Request the lead time here
Black
Nylon 6/6
4.3 mm
8.0 mm
0.8 mm
£ 0.0283 - £ 0.0294 Request the lead time here
Black
Nylon 6/6
4.9 mm
10.0 mm
0.8 mm
£ 0.0388 - £ 0.0404 3000 In stock
Black
Nylon 6/6
6.1 mm
11.0 mm
1.0 mm
£ 0.1568 - £ 0.161 Request the lead time here
Black
Nylon 6/6
6.2 mm
16.0 mm
1.0 mm
£ 0.2656 - £ 0.2656 Request the lead time here
Black
Nylon 6/6
8.2 mm
12.0 mm
1.0 mm
£ 0.0642 - £ 0.0642 Request the lead time here
Natural
PA
£ 0.0654 - £ 0.0669 Request the lead time here
Natural
PA
£ 1.4883 - £ 1.5449 Request the lead time here
Light Brown
PEEK
4.3 mm
9.0 mm
0.8 mm
£ 4.9184 - £ 5.0177 Request the lead time here
Light Brown
PEEK
10.5 mm
21.0 mm
2.0 mm
£ 0.0747 - £ 0.0779 Request the lead time here
Black
Nylon 6/6
2.2 mm
5.0 mm
0.5 mm
£ 4.1389 - £ 4.2239 Request the lead time here
Light Brown
PEEK
8.4 mm
17.0 mm
1.6 mm
£ 0.0445 - £ 0.0445 4000 In stock
Natural
Nylon 6/6
4.3 mm
12.0 mm
1.0 mm
£ 0.0355 - £ 0.0355 Request the lead time here
Natural
Nylon 6/6
3.2 mm
9.0 mm
0.8 mm
£ 0.0465 - £ 0.0484 Request the lead time here
Black
Nylon 6/6
2.3 mm
4.8 mm
0.5 mm
  • of 31
Washer 2.7 mm 6.0 mm 0.5 mm Nylon 6/6

0050780000VR

Price Range
£ 0.0309 - £ 0.0297

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 9.0 mm 14.4 mm 3.0 mm Nylon 6/6

1008310000VR

Price Range
£ 0.051 - £ 0.0489

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.0 mm
  • Outside Diameter
    14.4 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 2.7 mm 10.0 mm 1.0 mm Nylon 6/6

1008360000VR

Price Range
£ 0.0388 - £ 0.0373

Stock Levels
38000 In stock
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.7 mm 9.0 mm 2.3 mm Nylon 6/6

1008300000VR

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.7 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    2.3 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.2 mm 7.2 mm 1.0 mm Nylon 6/6

1340110

Price Range
£ 0.0896 - £ 0.086

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.2 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 4.0 mm 7.0 mm 2.0 mm Nylon 6/6

1340114

Price Range
£ 0.1444 - £ 0.1417

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 4.3 mm 8.0 mm 0.8 mm Nylon 6/6

1340118

Price Range
£ 0.024 - £ 0.0231

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 4.9 mm 10.0 mm 0.8 mm Nylon 6/6

1340122

Price Range
£ 0.0294 - £ 0.0283

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 6.1 mm 11.0 mm 1.0 mm Nylon 6/6

1340126

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
3000 In stock
Attributes
  • Inside Diameter
    6.1 mm
  • Outside Diameter
    11.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 6.2 mm 16.0 mm 1.0 mm Nylon 6/6

1340130

Price Range
£ 0.161 - £ 0.1568

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 8.2 mm 12.0 mm 1.0 mm Nylon 6/6

1340134

Price Range
£ 0.2656 - £ 0.2656

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 1.6 mm 5.0 mm 1.8 mm PA

003016100001

Price Range
£ 0.0642 - £ 0.0642

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 8.1 mm 14.0 mm 1.0 mm PA

003081200001

Price Range
£ 0.0669 - £ 0.0654

Stock Levels
Request the lead time here
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Flat Washer 4.3 mm 9.0 mm 0.8 mm PEEK

185040070409

Price Range
£ 1.5449 - £ 1.4883

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 10.5 mm 21.0 mm 2.0 mm PEEK

185100070409

Price Range
£ 5.0177 - £ 4.9184

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    21.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.2 mm 5.0 mm 0.5 mm Nylon 6/6

1340103

Price Range
£ 0.0779 - £ 0.0747

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Black
Flat Washer 8.4 mm 17.0 mm 1.6 mm PEEK

185080070409

Price Range
£ 4.2239 - £ 4.1389

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 4.3 mm 12.0 mm 1.0 mm Nylon 6/6

032040100001

Price Range
£ 0.0445 - £ 0.0445

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.2 mm 9.0 mm 0.8 mm Nylon 6/6

032030100001

Price Range
£ 0.0355 - £ 0.0355

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.3 mm 4.8 mm 0.5 mm Nylon 6/6

1340105

Price Range
£ 0.0484 - £ 0.0465

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.3 mm
  • Outside Diameter
    4.8 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Black