Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| 10042335 | £ 0.2394 - £ 0.2394 | 22504 In stock |
|
PVDF
|
0.413 in
10.5 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.2724 - £ 0.2724 | 4990 In stock |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.3192 - £ 0.3192 | Request the lead time here |
Black
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2009 - £ 0.205 | 7793 In stock |
Black
|
Nylon 6/6
|
0.795 in
20.2 mm
|
1.181 in
30.0 mm
|
0.039 in
1.0 mm
|
||
| 10068472 | £ 0.067 - £ 0.0699 | 20000 In stock |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.2656 - £ 0.2656 | 24110 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 10067475 | £ 0.0591 - £ 0.0616 | 40527 In stock |
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0465 - £ 0.0484 | 29957 In stock |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.5 in
12.7 mm
|
0.055 in
1.4 mm
|
||
| £ 0.116 - £ 0.1208 | 248 In stock |
Natural
|
Nylon 6/6
|
0.571 in
14.5 mm
|
1.102 in
28.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0703 - £ 0.0718 | 2500 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.4663 - £ 0.4847 | 8200 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.1343 - £ 0.137 | 13000 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.591 in
15.0 mm
|
0.063 in
1.6 mm
|
||
| £ 0.5353 - £ 0.5449 | 121 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0931 - £ 0.0949 | 19100 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.709 in
18.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0531 - £ 0.0531 | 25000 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.197 in
5.0 mm
|
0.02 in
0.5 mm
|
||
| 10068670 | £ 0.1527 - £ 0.1555 | 2240 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.709 in
18.0 mm
|
0.063 in
1.6 mm
|
|
| £ 0.6137 - £ 0.6261 | 250 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
1.535 in
39.0 mm
|
0.157 in
4.0 mm
|
||
| 10041956 | £ 0.0612 - £ 0.0637 | 24000 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.1926 - £ 0.2009 | 9 In stock |
Natural
|
Nylon 6/6
|
0.512 in
13.0 mm
|
1.063 in
27.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.5064 - £ 0.516 | 30 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue