Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 4.9184 - £ 5.0177 | 310 In stock |
Light Brown
|
PEEK
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1568 - £ 0.161 | 8763 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10068427 | £ 0.1926 - £ 0.2009 | 4826 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0542 - £ 0.0564 | 64998 In stock |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.197 in
5.0 mm
|
0.012 in
0.3 mm
|
||
| £ 0.0772 - £ 0.0803 | 17754 In stock |
Natural
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.2449 - £ 0.2559 | 243 In stock |
Natural
|
Nylon 6/6
|
0.748 in
19.0 mm
|
1.339 in
34.0 mm
|
0.118 in
3.0 mm
|
||
| 10042472 | £ 0.3729 - £ 0.388 | 1500 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
1.732 in
44.0 mm
|
0.157 in
4.0 mm
|
|
| 10068359 | £ 0.0489 - £ 0.051 | 795 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.567 in
14.4 mm
|
0.118 in
3.0 mm
|
|
| £ 2.1467 - £ 2.1467 | Request the lead time here |
Natural
|
Nylon 6/6
|
1.457 in
37.0 mm
|
2.598 in
66.0 mm
|
0.197 in
5.0 mm
|
||
| £ 0.116 - £ 0.1208 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10178669 | £ 0.0297 - £ 0.0309 | 59000 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
|
| 10042205 | £ 0.0324 - £ 0.0357 | 266993 In stock |
Black
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
| 10187128 | £ 0.2064 - £ 0.2105 | 2955 In stock |
Natural
|
Nylon 6/6
|
0.122 in
3.1 mm
|
0.315 in
8.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0297 - £ 0.0309 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.375 in
9.5 mm
|
0.031 in
0.8 mm
|
||
| £ 0.125 - £ 0.1277 | 1293 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.984 in
25.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0527 - £ 0.055 | Request the lead time here |
Black
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.719 in
18.3 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0535 - £ 0.0557 | 24820 In stock |
Natural
|
Nylon 6/6
|
0.250 in
6.4 mm
|
0.500 in
12.7 mm
|
0.150 in
3.8 mm
|
||
| £ 0.0747 - £ 0.0922 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.406 in
10.3 mm
|
1.000 in
25.4 mm
|
0.062 in
1.6 mm
|
||
| £ 0.025 - £ 0.025 | Request the lead time here |
Black
|
PA
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.2587 - £ 0.2587 | 25213 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.354 in
9.0 mm
|
0.098 in
2.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue