Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
609 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0704 - £ 0.0733 Request the lead time here
Natural
PA
10.5 mm
27.0 mm
2.5 mm
1344056 £ 0.0553 - £ 0.0576 Request the lead time here
Natural
PA
10.5 mm
18.0 mm
2.0 mm
£ 0.0644 - £ 0.0671 Request the lead time here
Natural
Nylon 6/6
9.0 mm
24.0 mm
2.0 mm
£ 0.0576 - £ 0.0601 Request the lead time here
Natural
PA
9.0 mm
20.0 mm
2.0 mm
£ 0.1444 - £ 0.1472 Request the lead time here
Natural
Nylon 6/6
15.0 mm
27.0 mm
2.5 mm
1344045 £ 0.0363 - £ 0.0378 Request the lead time here
Natural
Nylon 6/6
3.2 mm
10.0 mm
0.8 mm
£ 0.0328 - £ 0.0367 Request the lead time here
Natural
Nylon 6/6
5.5 mm
12.8 mm
0.8 mm
£ 0.2201 - £ 0.2243 Request the lead time here
Natural
Nylon 6/6
10.5 mm
16.0 mm
2.0 mm
£ 0.2614 - £ 0.2724 Request the lead time here
Natural
PA
22.5 mm
39.6 mm
2.4 mm
1342925 £ 0.3068 - £ 0.3206 Request the lead time here
Natural
Nylon 6/6
18.5 mm
36.0 mm
3.0 mm
£ 0.0558 - £ 0.0581 Request the lead time here
Natural
Nylon 6/6
6.4 mm
18.0 mm
1.5 mm
£ 0.0491 - £ 0.0511 Request the lead time here
Natural
Nylon 6/6
5.3 mm
12.5 mm
1.6 mm
£ 0.0206 - £ 0.0214 6000 In stock
Natural
Nylon 6/6
4.9 mm
8.0 mm
0.8 mm
1344052 £ 0.0317 - £ 0.0331 Request the lead time here
Natural
PA
9.2 mm
14.5 mm
2.0 mm
1344060 £ 0.0206 - £ 0.0214 Request the lead time here
Natural
Nylon 6/6
3.7 mm
7.0 mm
0.5 mm
£ 0.0964 - £ 0.1004 Request the lead time here
Natural
PA
12.0 mm
24.0 mm
2.0 mm
£ 0.0558 - £ 0.0581 Request the lead time here
Natural
Nylon 6/6
7.5 mm
18.0 mm
2.0 mm
1342924 £ 0.3192 - £ 0.3192 Request the lead time here
Natural
PA
14.5 mm
30.0 mm
2.5 mm
£ 0.0446 - £ 0.0497 Request the lead time here
Natural
Nylon 6/6
6.4 mm
15.0 mm
1.6 mm
1344055 £ 0.0566 - £ 0.059 Request the lead time here
Natural
PA
10.5 mm
21.0 mm
2.0 mm
  • of 31
Washer 10.5 mm 27.0 mm 2.5 mm PA

1344051

Price Range
£ 0.0733 - £ 0.0704

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 18.0 mm 2.0 mm PA

1344056

Price Range
£ 0.0576 - £ 0.0553

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 9.0 mm 24.0 mm 2.0 mm Nylon 6/6

1344075

Price Range
£ 0.0671 - £ 0.0644

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 9.0 mm 20.0 mm 2.0 mm PA

1344072

Price Range
£ 0.0601 - £ 0.0576

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 15.0 mm 27.0 mm 2.5 mm Nylon 6/6

1344076

Price Range
£ 0.1472 - £ 0.1444

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.2 mm 10.0 mm 0.8 mm Nylon 6/6

1344045

Price Range
£ 0.0378 - £ 0.0363

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.5 mm 12.8 mm 0.8 mm Nylon 6/6

1344049

Price Range
£ 0.0367 - £ 0.0328

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    12.8 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 16.0 mm 2.0 mm Nylon 6/6

1342921

Price Range
£ 0.2243 - £ 0.2201

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 22.5 mm 39.6 mm 2.4 mm PA

1342926

Price Range
£ 0.2724 - £ 0.2614

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.5 mm
  • Outside Diameter
    39.6 mm
  • Thickness
    2.4 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 18.5 mm 36.0 mm 3.0 mm Nylon 6/6

1342925

Price Range
£ 0.3206 - £ 0.3068

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    18.5 mm
  • Outside Diameter
    36.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 18.0 mm 1.5 mm Nylon 6/6

1344046

Price Range
£ 0.0581 - £ 0.0558

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 12.5 mm 1.6 mm Nylon 6/6

1344044

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 8.0 mm 0.8 mm Nylon 6/6

1344048

Price Range
£ 0.0214 - £ 0.0206

Stock Levels
6000 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 9.2 mm 14.5 mm 2.0 mm PA

1344052

Price Range
£ 0.0331 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.2 mm
  • Outside Diameter
    14.5 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.7 mm 7.0 mm 0.5 mm Nylon 6/6

1344060

Price Range
£ 0.0214 - £ 0.0206

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.7 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 12.0 mm 24.0 mm 2.0 mm PA

1344064

Price Range
£ 0.1004 - £ 0.0964

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 7.5 mm 18.0 mm 2.0 mm Nylon 6/6

1344068

Price Range
£ 0.0581 - £ 0.0558

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 14.5 mm 30.0 mm 2.5 mm PA

1342924

Price Range
£ 0.3192 - £ 0.3192

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 15.0 mm 1.6 mm Nylon 6/6

1344050

Price Range
£ 0.0497 - £ 0.0446

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.5 mm 21.0 mm 2.0 mm PA

1344055

Price Range
£ 0.059 - £ 0.0566

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    21.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round