Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.1541 - £ 0.161 Request the lead time here
Natural
Nylon 6/6
13.0 mm
50.0 mm
3.0 mm
10068045 £ 0.084 - £ 0.0875 Request the lead time here
Natural
Nylon 6/6
12.0 mm
20.0 mm
2.0 mm
£ 0.1055 - £ 0.1099 2063 In stock
Natural
Nylon 6/6
11.0 mm
27.0 mm
2.5 mm
£ 0.0591 - £ 0.0616 339 In stock
Natural
Nylon 6/6
6.4 mm
20.0 mm
2.0 mm
£ 0.1527 - £ 0.1555 23703 In stock
Natural
Nylon 6/6
3.2 mm
6.0 mm
2.0 mm
10184806 £ 0.2339 - £ 0.2394 343 In stock
Natural
Nylon 6/6
6.4 mm
10.0 mm
2.5 mm
10067994 £ 0.0516 - £ 0.0538 6012 In stock
Natural
Nylon 6/6
5.3 mm
18.0 mm
1.5 mm
£ 0.0926 - £ 0.0964 15080 In stock
Natural
Nylon 6/6
4.4 mm
12.0 mm
2.0 mm
10068472 £ 0.067 - £ 0.0699 20000 In stock
Natural
Nylon 6/6
10.2 mm
25.0 mm
2.0 mm
£ 0.1623 - £ 0.1692 5995 In stock
Natural
Nylon 6/6
14.5 mm
32.0 mm
3.0 mm
10068328 £ 0.1133 - £ 0.1182 8932 In stock
Natural
Nylon 6/6
16.0 mm
27.0 mm
2.0 mm
£ 0.0566 - £ 0.059 8404 In stock
Natural
Nylon 6/6
3.0 mm
8.0 mm
2.5 mm
£ 0.0822 - £ 0.0857 20000 In stock
Natural
Nylon 6/6
13.0 mm
22.0 mm
2.0 mm
£ 0.1417 - £ 0.1444 73667 In stock
Natural
Nylon 6/6
4.0 mm
7.0 mm
2.0 mm
10068243 £ 0.044 - £ 0.0458 8391 In stock
Natural
Nylon 6/6
5.0 mm
12.0 mm
1.0 mm
£ 0.161 - £ 0.1651 1380 In stock
Natural
Nylon 6/6
22.2 mm
34.0 mm
1.5 mm
10184837 £ 0.03 - £ 0.0306 19000 In stock
Natural
Nylon 6/6
6.2 mm
10.0 mm
1.0 mm
£ 0.1541 - £ 0.161 3070 In stock
Natural
Nylon 6/6
13.0 mm
34.0 mm
3.0 mm
£ 0.067 - £ 0.0699 53449 In stock
Natural
Nylon 6/6
13.0 mm
20.0 mm
1.0 mm
£ 0.2449 - £ 0.2559 Request the lead time here
Natural
Nylon 6/6
21.0 mm
50.0 mm
3.0 mm
  • of 31
Washer 13.0 mm 50.0 mm 3.0 mm Nylon 6/6

10068120

Price Range
£ 0.161 - £ 0.1541

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 12.0 mm 20.0 mm 2.0 mm Nylon 6/6

10068045

Price Range
£ 0.0875 - £ 0.084

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    12.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 11.0 mm 27.0 mm 2.5 mm Nylon 6/6

10067499

Price Range
£ 0.1099 - £ 0.1055

Stock Levels
2063 In stock
Attributes
  • Inside Diameter
    11.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 20.0 mm 2.0 mm Nylon 6/6

10068038

Price Range
£ 0.0616 - £ 0.0591

Stock Levels
339 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.2 mm 6.0 mm 2.0 mm Nylon 6/6

10184462

Price Range
£ 0.1555 - £ 0.1527

Stock Levels
23703 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 10.0 mm 2.5 mm Nylon 6/6

10184806

Price Range
£ 0.2394 - £ 0.2339

Stock Levels
343 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 18.0 mm 1.5 mm Nylon 6/6

10067994

Price Range
£ 0.0538 - £ 0.0516

Stock Levels
6012 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.4 mm 12.0 mm 2.0 mm Nylon 6/6

10184448

Price Range
£ 0.0964 - £ 0.0926

Stock Levels
15080 In stock
Attributes
  • Inside Diameter
    4.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.2 mm 25.0 mm 2.0 mm Nylon 6/6

10068472

Price Range
£ 0.0699 - £ 0.067

Stock Levels
20000 In stock
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 14.5 mm 32.0 mm 3.0 mm Nylon 6/6

10067826

Price Range
£ 0.1692 - £ 0.1623

Stock Levels
5995 In stock
Attributes
  • Inside Diameter
    14.5 mm
  • Outside Diameter
    32.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 16.0 mm 27.0 mm 2.0 mm Nylon 6/6

10068328

Price Range
£ 0.1182 - £ 0.1133

Stock Levels
8932 In stock
Attributes
  • Inside Diameter
    16.0 mm
  • Outside Diameter
    27.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.0 mm 8.0 mm 2.5 mm Nylon 6/6

10068229

Price Range
£ 0.059 - £ 0.0566

Stock Levels
8404 In stock
Attributes
  • Inside Diameter
    3.0 mm
  • Outside Diameter
    8.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 22.0 mm 2.0 mm Nylon 6/6

10068373

Price Range
£ 0.0857 - £ 0.0822

Stock Levels
20000 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.0 mm 7.0 mm 2.0 mm Nylon 6/6

10184950

Price Range
£ 0.1444 - £ 0.1417

Stock Levels
73667 In stock
Attributes
  • Inside Diameter
    4.0 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.0 mm 12.0 mm 1.0 mm Nylon 6/6

10068243

Price Range
£ 0.0458 - £ 0.044

Stock Levels
8391 In stock
Attributes
  • Inside Diameter
    5.0 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 22.2 mm 34.0 mm 1.5 mm Nylon 6/6

10067956

Price Range
£ 0.1651 - £ 0.161

Stock Levels
1380 In stock
Attributes
  • Inside Diameter
    22.2 mm
  • Outside Diameter
    34.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.2 mm 10.0 mm 1.0 mm Nylon 6/6

10184837

Price Range
£ 0.0306 - £ 0.03

Stock Levels
19000 In stock
Attributes
  • Inside Diameter
    6.2 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 34.0 mm 3.0 mm Nylon 6/6

10068106

Price Range
£ 0.161 - £ 0.1541

Stock Levels
3070 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    34.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 20.0 mm 1.0 mm Nylon 6/6

10067611

Price Range
£ 0.0699 - £ 0.067

Stock Levels
53449 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 21.0 mm 50.0 mm 3.0 mm Nylon 6/6

10068175

Price Range
£ 0.2559 - £ 0.2449

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    21.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural