Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1006 - £ 0.1026 | 70000 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.0822 - £ 0.0837 | 4500 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1177 - £ 0.1202 | 8280 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1408 - £ 0.1431 | 18435 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1085 - £ 0.1107 | 49498 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1927 - £ 0.2012 | 13000 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1785 - £ 0.1856 | 27240 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.4266 - £ 0.445 | 4433 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1305 - £ 0.1332 | 14500 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.0654 - £ 0.0669 | 56620 In stock |
Natural
|
PA
|
|
|
|
||
| £ 0.1545 - £ 0.1573 | 9159 In stock |
Natural
|
PA
|
|
|
|
||
| 10184820 | £ 0.2738 - £ 0.2738 | 27153 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.116 - £ 0.1208 | 1977 In stock |
Natural
|
Nylon 6/6
|
1.496 in
38.0 mm
|
1.646 in
41.8 mm
|
0.118 in
3.0 mm
|
||
| 10067529 | £ 0.0311 - £ 0.0323 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| 10068359 | £ 0.0489 - £ 0.051 | 795 In stock |
Natural
|
Nylon 6/6
|
0.354 in
9.0 mm
|
0.567 in
14.4 mm
|
0.118 in
3.0 mm
|
|
| 10068342 | £ 0.0388 - £ 0.0404 | 236 In stock |
Natural
|
Nylon 6/6
|
0.224 in
5.7 mm
|
0.354 in
9.0 mm
|
0.091 in
2.3 mm
|
|
| £ 0.0363 - £ 0.0378 | 2427 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0772 - £ 0.0803 | 17754 In stock |
Natural
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.276 in
7.0 mm
|
0.039 in
1.0 mm
|
||
| 10042205 | £ 0.0324 - £ 0.0357 | 119993 In stock |
Black
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
| £ 0.0644 - £ 0.0671 | 36975 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.063 in
1.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue