Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0311 - £ 0.0323 | 28982 In stock |
Natural
|
PA
|
0.146 in
3.7 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0306 - £ 0.0306 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| £ 2.8899 - £ 2.8899 | 725 In stock |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
2.835 in
72.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.116 - £ 0.1208 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10042205 | £ 0.0324 - £ 0.0357 | 63400 In stock |
Black
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
|
| £ 0.044 - £ 0.0458 | 5447 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| £ 0.2339 - £ 0.2394 | Request the lead time here |
Black
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0644 - £ 0.0671 | 41909 In stock |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0747 - £ 0.0779 | 8732 In stock |
Black
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.437 in
11.1 mm
|
0.094 in
2.4 mm
|
||
| 10213612 | £ 0.03 - £ 0.0306 | 4942 In stock |
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| 10213650 | £ 0.3068 - £ 0.3068 | Request the lead time here |
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.2656 - £ 0.2656 | 8355 In stock |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 10213698 | £ 0.0937 - £ 0.0937 | 23528 In stock |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0543 - £ 0.0543 | 13000 In stock |
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0542 - £ 0.0564 | 16494 In stock |
Black
|
Nylon 6/6
|
0.256 in
6.5 mm
|
0.626 in
15.9 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0289 - £ 0.0289 | 96800 In stock |
Natural
|
Nylon 6/6
|
|
0.268 in
6.8 mm
|
0.043 in
1.1 mm
|
||
| £ 0.0231 - £ 0.024 | 59242 In stock |
Black
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0283 - £ 0.0294 | 5000 In stock |
Black
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
||
| £ 0.0388 - £ 0.0404 | 18997 In stock |
Black
|
Nylon 6/6
|
0.24 in
6.1 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1568 - £ 0.161 | 11460 In stock |
Black
|
Nylon 6/6
|
0.244 in
6.2 mm
|
0.63 in
16.0 mm
|
0.039 in
1.0 mm