Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.6817 - £ 0.6817 | 522 In stock |
Natural
|
PVDF
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10068427 | £ 0.1926 - £ 0.2009 | 4826 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.575 in
40.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.044 - £ 0.0458 | 5447 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| £ 0.1568 - £ 0.161 | 8763 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.0284 - £ 0.0284 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.138 in
3.5 mm
|
0.315 in
8.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0317 - £ 0.0317 | 146 In stock |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.5 in
12.7 mm
|
0.055 in
1.4 mm
|
||
| 10266168 | £ 0.0388 - £ 0.0404 | 433000 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.055 in
1.4 mm
|
|
| £ 0.0671 - £ 0.0684 | 4000 In stock |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.874 in
22.2 mm
|
0.039 in
1.0 mm
|
||
| £ 0.116 - £ 0.1208 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.669 in
17.0 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| 10042472 | £ 0.3729 - £ 0.388 | 1500 In stock |
Natural
|
Nylon 6/6
|
0.984 in
25.0 mm
|
1.732 in
44.0 mm
|
0.157 in
4.0 mm
|
|
| £ 0.0373 - £ 0.0388 | 37130 In stock |
Natural
|
Nylon 6/6
|
0.106 in
2.7 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| 10184882 | £ 0.6756 - £ 0.6756 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
1.181 in
30.0 mm
|
0.079 in
2.0 mm
|
|
| 10266120 | £ 0.0335 - £ 0.0349 | 125000 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0297 - £ 0.0309 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.189 in
4.8 mm
|
0.375 in
9.5 mm
|
0.031 in
0.8 mm
|
||
| 10340516 | £ 0.2174 - £ 0.2215 | 112489 In stock |
Natural
|
Nylon 6/6
|
0.303 in
7.7 mm
|
0.472 in
12.0 mm
|
0.079 in
2.0 mm
|
|
| 10214671 | £ 0.3522 - £ 0.3591 | 770 In stock |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
0.945 in
24.0 mm
|
0.098 in
2.5 mm
|
|
| £ 0.0806 - £ 0.0806 | Request the lead time here |
Black
|
PA
|
|
|
|
||
| £ 0.2834 - £ 0.2889 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.397 in
10.1 mm
|
0.860 in
21.8 mm
|
0.165 in
4.2 mm
|
||
| £ 0.0344 - £ 0.0344 | 26765 In stock |
Black
|
PA
|
|
|
|
||
| £ 0.1028 - £ 0.107 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.506 in
12.9 mm
|
0.870 in
22.1 mm
|
0.201 in
5.1 mm