Quantity | Unit price |
---|---|
250 - 499 | £ 0.1944 |
500 - 999 | £ 0.1903 |
1000 + | £ 0.1862 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 12.1 mm |
---|---|
Inside Diameter | 0.476 in |
Outside Diameter | 20.0 mm |
Outside Diameter | 0.787 in |
Thickness | 2.0 mm |
Thickness | 0.079 in |
Washer Type | Flat Washer |
Washer Shape | Round |
Colour | Natural |
Full Material | Polyamide 6.6 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue