Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.428 - £ 0.4464 400 In stock
Natural
PA
£ 0.4762 - £ 0.4961 40 In stock
Black
PVC
£ 0.2253 - £ 0.2338 21003 In stock
Black
PVC
£ 0.0392 - £ 0.0392 131 In stock
Natural
PA
£ 0.0334 - £ 0.0334 Request the lead time here
Natural
Nylon 6/6
£ 0.3019 - £ 0.3146 5190 In stock
Natural
PA
£ 0.4762 - £ 0.4961 21193 In stock
Natural
PA
£ 0.1288 - £ 0.1315 27152 In stock
Black
PVC
£ 0.028 - £ 0.028 118350 In stock
Natural
PA
£ 0.0644 - £ 0.0671 36975 In stock
Natural
Nylon 6/6
8.4 mm
17.0 mm
1.6 mm
£ 2.1467 - £ 2.1467 Request the lead time here
Natural
Nylon 6/6
37.0 mm
66.0 mm
5.0 mm
10042472 £ 0.3729 - £ 0.388 1500 In stock
Natural
Nylon 6/6
25.0 mm
44.0 mm
4.0 mm
£ 0.0317 - £ 0.0317 146 In stock
Natural
PA
4.9 mm
12.7 mm
1.4 mm
£ 0.0873 - £ 0.0909 36000 In stock
Natural
Nylon 6/6
8.2 mm
12.0 mm
2.0 mm
£ 0.527 - £ 0.538 49 In stock
Natural
Nylon 6/6
28.0 mm
50.0 mm
4.0 mm
£ 0.0809 - £ 0.0843 34180 In stock
Natural
Nylon 6/6
12.8 mm
18.0 mm
3.0 mm
£ 0.2779 - £ 0.2779 28049 In stock
Natural
Nylon 6/6
10.2 mm
25.0 mm
1.0 mm
£ 0.1072 - £ 0.1094 27699 In stock
Natural
Nylon 6/6
13.0 mm
24.0 mm
2.5 mm
£ 0.0388 - £ 0.0404 34009 In stock
Natural
Nylon 6/6
6.0 mm
12.0 mm
1.0 mm
10266175 £ 0.0491 - £ 0.0511 20425 In stock
Natural
Nylon 6/6
8.1 mm
14.0 mm
1.0 mm
  • of 31
Washer 13.0 mm 34.0 mm 1.5 mm PA

10114292

Price Range
£ 0.4464 - £ 0.428

Stock Levels
400 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Flat Washer 8.4 mm 40.0 mm 3.0 mm PVC

10117460

Price Range
£ 0.4961 - £ 0.4762

Stock Levels
40 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Flat Washer 10.5 mm 30.0 mm 3.0 mm PVC

10117347

Price Range
£ 0.2338 - £ 0.2253

Stock Levels
21003 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Washer 5.3 mm 8.5 mm 2.8 mm PA

10117262

Price Range
£ 0.0392 - £ 0.0392

Stock Levels
131 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Retaining Washer 5.4 mm 10.2 mm 1.0 mm Nylon 6/6

10118030

Price Range
£ 0.0334 - £ 0.0334

Stock Levels
Request the lead time here
Attributes
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 6.4 mm 30.0 mm 3.0 mm PA

10117453

Price Range
£ 0.3146 - £ 0.3019

Stock Levels
5190 In stock
Attributes
  • Washer Type
    Flat Washer
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Washer 8.4 mm 40.0 mm 3.0 mm PA

10117477

Price Range
£ 0.4961 - £ 0.4762

Stock Levels
21193 In stock
Attributes
  • Washer Type
    Flat Washer
  • Colour
    Natural
  • Full Material
    Polyamide 66
  • Commodity Code
    3926909790
Flat Washer 8.4 mm 25.0 mm 2.5 mm PVC

10117323

Price Range
£ 0.1315 - £ 0.1288

Stock Levels
27152 In stock
Attributes
  • Colour
    Black
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Washer 4.3 mm 7.0 mm 2.3 mm PA

10117255

Price Range
£ 0.028 - £ 0.028

Stock Levels
118350 In stock
Attributes
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Commodity Code
    3926909790
Washer 8.4 mm 17.0 mm 1.6 mm Nylon 6/6

10042243

Price Range
£ 0.0671 - £ 0.0644

Stock Levels
36975 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 37.0 mm 66.0 mm 5.0 mm Nylon 6/6

10042502

Price Range
£ 2.1467 - £ 2.1467

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    37.0 mm
  • Outside Diameter
    66.0 mm
  • Thickness
    5.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 25.0 mm 44.0 mm 4.0 mm Nylon 6/6

10042472

Price Range
£ 0.388 - £ 0.3729

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    25.0 mm
  • Outside Diameter
    44.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 4.9 mm 12.7 mm 1.4 mm PA

10114063

Price Range
£ 0.0317 - £ 0.0317

Stock Levels
146 In stock
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    1.4 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.2 mm 12.0 mm 2.0 mm Nylon 6/6

10184868

Price Range
£ 0.0909 - £ 0.0873

Stock Levels
36000 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 28.0 mm 50.0 mm 4.0 mm Nylon 6/6

10042489

Price Range
£ 0.538 - £ 0.527

Stock Levels
49 In stock
Attributes
  • Inside Diameter
    28.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 12.8 mm 18.0 mm 3.0 mm Nylon 6/6

10077085

Price Range
£ 0.0843 - £ 0.0809

Stock Levels
34180 In stock
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 10.2 mm 25.0 mm 1.0 mm Nylon 6/6

10184899

Price Range
£ 0.2779 - £ 0.2779

Stock Levels
28049 In stock
Attributes
  • Inside Diameter
    10.2 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 24.0 mm 2.5 mm Nylon 6/6

10041833

Price Range
£ 0.1094 - £ 0.1072

Stock Levels
27699 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.0 mm 12.0 mm 1.0 mm Nylon 6/6

10266137

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
34009 In stock
Attributes
  • Inside Diameter
    6.0 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.1 mm 14.0 mm 1.0 mm Nylon 6/6

10266175

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
20425 In stock
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural