Menu Search

Retaining Washer 2.7 mm 6.8 mm 1.1 mm Nylon 6/6

A Round, Flat Washer made from natural Polyamide (PA 66) used to insulate your fastener assembly from electricity and moisture. PA 66 offers good balance of mechanical strength with good temperature, chemical and abrasion resistance for use in a wide range of industrial applications. Rated to UL94 V-2
Essentra Part Number:

10041697

Manufacturer Part Number:

003025000001

96800 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 + £ 0.0289
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 28.90

1000 x £ 0.0289

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 6.8 mm
Thickness 1.1 mm
Washer Shape Round
Colour Natural
Full Material Polyamide 6/6
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us