Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.035 - £ 0.035 4285 In stock
Natural
PA
2.7 mm
5.0 mm
1.5 mm
10213384 £ 0.1314 - £ 0.134 Request the lead time here
Black
Nylon 6/6
2.2 mm
5.0 mm
1.0 mm
£ 0.1527 - £ 0.1555 25428 In stock
Black
Nylon 6/6
3.2 mm
6.0 mm
2.0 mm
£ 0.0283 - £ 0.0283 544110 In stock
Natural
Nylon 6/6
2.7 mm
6.5 mm
0.5 mm
£ 0.031 - £ 0.031 49504 In stock
Natural
PA
4.1 mm
10.0 mm
1.0 mm
£ 0.1072 - £ 0.1094 27699 In stock
Natural
Nylon 6/6
13.0 mm
24.0 mm
2.5 mm
£ 0.1541 - £ 0.161 8568 In stock
Natural
Nylon 6/6
17.0 mm
30.0 mm
3.0 mm
£ 4.9184 - £ 5.0177 310 In stock
Light Brown
PEEK
10.5 mm
21.0 mm
2.0 mm
£ 1.9844 - £ 2.0694 25 In stock
Light Brown
PEEK
6.4 mm
12.5 mm
1.6 mm
£ 1.7434 - £ 1.8143 Request the lead time here
Light Brown
PEEK
5.3 mm
10.0 mm
1.0 mm
£ 0.0747 - £ 0.0779 29000 In stock
Black
Nylon 6/6
2.2 mm
5.0 mm
0.5 mm
10213414 £ 0.2848 - £ 0.2848 65792 In stock
Black
Nylon 6/6
3.1 mm
6.0 mm
1.0 mm
£ 0.0262 - £ 0.0262 338000 In stock
Natural
Nylon 6/6
4.3 mm
9.0 mm
0.8 mm
£ 0.0536 - £ 0.0547 78456 In stock
Natural
Nylon 6/6
6.5 mm
14.0 mm
1.2 mm
£ 0.1143 - £ 0.1167 29357 In stock
Natural
Nylon 6/6
13.4 mm
24.0 mm
1.4 mm
£ 0.0445 - £ 0.0445 122785 In stock
Natural
Nylon 6/6
4.3 mm
12.0 mm
1.0 mm
10213407 £ 0.0283 - £ 0.0283 4031 In stock
Black
Nylon 6/6
2.7 mm
6.5 mm
0.5 mm
£ 0.086 - £ 0.0896 Request the lead time here
Black
Nylon 6/6
3.2 mm
7.2 mm
1.0 mm
£ 0.0355 - £ 0.0355 79400 In stock
Natural
Nylon 6/6
3.2 mm
9.0 mm
0.8 mm
£ 0.0465 - £ 0.0484 12000 In stock
Black
Nylon 6/6
2.3 mm
4.8 mm
0.5 mm
  • of 31
Washer 2.7 mm 5.0 mm 1.5 mm PA

10117231

Price Range
£ 0.035 - £ 0.035

Stock Levels
4285 In stock
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.2 mm 5.0 mm 1.0 mm Nylon 6/6

10213384

Price Range
£ 0.134 - £ 0.1314

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 3.2 mm 6.0 mm 2.0 mm Nylon 6/6

10213421

Price Range
£ 0.1555 - £ 0.1527

Stock Levels
25428 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 2.7 mm 6.5 mm 0.5 mm Nylon 6/6

10178584

Price Range
£ 0.0283 - £ 0.0283

Stock Levels
544110 In stock
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    6.5 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.1 mm 10.0 mm 1.0 mm PA

10114056

Price Range
£ 0.031 - £ 0.031

Stock Levels
49504 In stock
Attributes
  • Inside Diameter
    4.1 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 13.0 mm 24.0 mm 2.5 mm Nylon 6/6

10041833

Price Range
£ 0.1094 - £ 0.1072

Stock Levels
27699 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 17.0 mm 30.0 mm 3.0 mm Nylon 6/6

10041871

Price Range
£ 0.161 - £ 0.1541

Stock Levels
8568 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Flat Washer 10.5 mm 21.0 mm 2.0 mm PEEK

10220917

Price Range
£ 5.0177 - £ 4.9184

Stock Levels
310 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    21.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 6.4 mm 12.5 mm 1.6 mm PEEK

10220894

Price Range
£ 2.0694 - £ 1.9844

Stock Levels
25 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.3 mm 10.0 mm 1.0 mm PEEK

10220887

Price Range
£ 1.8143 - £ 1.7434

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.2 mm 5.0 mm 0.5 mm Nylon 6/6

10213377

Price Range
£ 0.0779 - £ 0.0747

Stock Levels
29000 In stock
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 3.1 mm 6.0 mm 1.0 mm Nylon 6/6

10213414

Price Range
£ 0.2848 - £ 0.2848

Stock Levels
65792 In stock
Attributes
  • Inside Diameter
    3.1 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 4.3 mm 9.0 mm 0.8 mm Nylon 6/6

10178607

Price Range
£ 0.0262 - £ 0.0262

Stock Levels
338000 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.5 mm 14.0 mm 1.2 mm Nylon 6/6

10041765

Price Range
£ 0.0547 - £ 0.0536

Stock Levels
78456 In stock
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    14.0 mm
  • Thickness
    1.2 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.4 mm 24.0 mm 1.4 mm Nylon 6/6

10041826

Price Range
£ 0.1167 - £ 0.1143

Stock Levels
29357 In stock
Attributes
  • Inside Diameter
    13.4 mm
  • Outside Diameter
    24.0 mm
  • Thickness
    1.4 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.3 mm 12.0 mm 1.0 mm Nylon 6/6

10325056

Price Range
£ 0.0445 - £ 0.0445

Stock Levels
122785 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.7 mm 6.5 mm 0.5 mm Nylon 6/6

10213407

Price Range
£ 0.0283 - £ 0.0283

Stock Levels
4031 In stock
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    6.5 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 3.2 mm 7.2 mm 1.0 mm Nylon 6/6

10213445

Price Range
£ 0.0896 - £ 0.086

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    7.2 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Black
Washer 3.2 mm 9.0 mm 0.8 mm Nylon 6/6

10325049

Price Range
£ 0.0355 - £ 0.0355

Stock Levels
79400 In stock
Attributes
  • Inside Diameter
    3.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.3 mm 4.8 mm 0.5 mm Nylon 6/6

10213391

Price Range
£ 0.0484 - £ 0.0465

Stock Levels
12000 In stock
Attributes
  • Inside Diameter
    2.3 mm
  • Outside Diameter
    4.8 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Black