Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.4883 - £ 1.5449 | Request the lead time here |
Light Brown
|
PEEK
|
0.169 in
4.3 mm
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
||
| 10266151 | £ 0.0335 - £ 0.0349 | 57393 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
|
| £ 0.0415 - £ 0.0415 | 20000 In stock |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.5 in
12.7 mm
|
0.126 in
3.2 mm
|
||
| £ 2.8899 - £ 2.8899 | 725 In stock |
Natural
|
Nylon 6/6
|
1.575 in
40.0 mm
|
2.835 in
72.0 mm
|
0.236 in
6.0 mm
|
||
| £ 0.2779 - £ 0.2779 | 28049 In stock |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.527 - £ 0.538 | 49 In stock |
Natural
|
Nylon 6/6
|
1.102 in
28.0 mm
|
1.969 in
50.0 mm
|
0.157 in
4.0 mm
|
||
| £ 0.0388 - £ 0.0404 | 34009 In stock |
Natural
|
Nylon 6/6
|
0.236 in
6.0 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.1472 - £ 0.1527 | 37594 In stock |
Natural
|
Nylon 6/6
|
0.598 in
15.2 mm
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||
| £ 0.2931 - £ 0.3055 | 23009 In stock |
Natural
|
Nylon 6/6
|
0.827 in
21.0 mm
|
1.457 in
37.0 mm
|
0.118 in
3.0 mm
|
||
| £ 1.4174 - £ 1.4741 | Request the lead time here |
Light Brown
|
PEEK
|
0.106 in
2.7 mm
|
0.236 in
6.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.1541 - £ 0.161 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.677 in
17.2 mm
|
1.024 in
26.0 mm
|
0.055 in
1.4 mm
|
||
| £ 0.3137 - £ 0.3261 | 6045 In stock |
Natural
|
Nylon 6/6
|
0.835 in
21.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| £ 1.5733 - £ 1.6442 | 175 In stock |
Light Brown
|
PEEK
|
0.126 in
3.2 mm
|
0.276 in
7.0 mm
|
0.02 in
0.5 mm
|
||
| £ 0.0283 - £ 0.0283 | 104864 In stock |
Natural
|
PA
|
0.193 in
4.9 mm
|
0.374 in
9.5 mm
|
0.055 in
1.4 mm
|
||
| £ 0.0284 - £ 0.0284 | 59836 In stock |
Natural
|
PA
|
0.252 in
6.4 mm
|
0.492 in
12.5 mm
|
0.063 in
1.6 mm
|
||
| £ 0.0751 - £ 0.0767 | 64911 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0478 - £ 0.0488 | 67220 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.669 in
17.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1472 - £ 0.1527 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.591 in
15.0 mm
|
1.102 in
28.0 mm
|
0.098 in
2.5 mm
|
||
| £ 0.2325 - £ 0.2422 | 13400 In stock |
Natural
|
Nylon 6/6
|
0.756 in
19.2 mm
|
1.339 in
34.0 mm
|
0.059 in
1.5 mm
|
||
| £ 0.0317 - £ 0.0317 | 204743 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue