Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
609 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
1008420000VR £ 0.1926 - £ 0.2009 Request the lead time here
Natural
Nylon 6/6
15.0 mm
40.0 mm
3.0 mm
£ 0.044 - £ 0.0458 2000 In stock
Natural
Nylon 6/6
6.4 mm
12.5 mm
1.6 mm
1001200000VR £ 0.0311 - £ 0.0323 1000 In stock
Natural
Nylon 6/6
4.2 mm
10.0 mm
1.0 mm
470834 £ 0.0388 - £ 0.0404 Request the lead time here
Natural
Nylon 6/6
4.3 mm
9.0 mm
1.4 mm
1008300000VR £ 0.0388 - £ 0.0404 Request the lead time here
Natural
Nylon 6/6
5.7 mm
9.0 mm
2.3 mm
£ 0.0671 - £ 0.0684 Request the lead time here
Natural
PA
4.9 mm
22.2 mm
1.0 mm
1007510000VR £ 0.0491 - £ 0.0511 Request the lead time here
Natural
Nylon 6/6
6.4 mm
15.0 mm
1.5 mm
£ 0.6817 - £ 0.6817 Request the lead time here
Natural
PVDF
17.0 mm
30.0 mm
3.0 mm
470828 £ 0.0335 - £ 0.0349 Request the lead time here
Natural
Nylon 6/6
5.3 mm
10.0 mm
1.0 mm
1008820000VR £ 0.6756 - £ 0.6756 Request the lead time here
Natural
Nylon 6/6
8.2 mm
30.0 mm
2.0 mm
£ 0.1541 - £ 0.161 1500 In stock
Natural
Nylon 6/6
13.0 mm
40.0 mm
3.0 mm
£ 0.1568 - £ 0.161 Request the lead time here
Natural
Nylon 6/6
15.0 mm
30.0 mm
3.0 mm
£ 0.527 - £ 0.538 Request the lead time here
Natural
Nylon 6/6
28.0 mm
50.0 mm
4.0 mm
0050780000VR £ 0.0297 - £ 0.0309 Request the lead time here
Natural
Nylon 6/6
2.7 mm
6.0 mm
0.5 mm
£ 0.9192 - £ 0.9385 Request the lead time here
Natural
Nylon 6/6
31.0 mm
55.5 mm
4.0 mm
£ 0.0363 - £ 0.0378 Request the lead time here
Natural
Nylon 6/6
2.7 mm
9.0 mm
1.0 mm
£ 0.0772 - £ 0.0803 1000 In stock
Natural
Nylon 6/6
3.5 mm
7.0 mm
1.0 mm
1020180000VR £ 0.0516 - £ 0.0538 Request the lead time here
Natural
Nylon 6/6
5.3 mm
15.0 mm
1.5 mm
£ 0.0317 - £ 0.0317 Request the lead time here
Natural
PA
4.9 mm
12.7 mm
1.4 mm
£ 0.0873 - £ 0.0909 Request the lead time here
Natural
Nylon 6/6
8.2 mm
12.0 mm
2.0 mm
  • of 31
Washer 15.0 mm 40.0 mm 3.0 mm Nylon 6/6

1008420000VR

Price Range
£ 0.2009 - £ 0.1926

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 6.4 mm 12.5 mm 1.6 mm Nylon 6/6

0050300000VR

Price Range
£ 0.0458 - £ 0.044

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    12.5 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.2 mm 10.0 mm 1.0 mm Nylon 6/6

1001200000VR

Price Range
£ 0.0323 - £ 0.0311

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.3 mm 9.0 mm 1.4 mm Nylon 6/6

470834

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.4 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.7 mm 9.0 mm 2.3 mm Nylon 6/6

1008300000VR

Price Range
£ 0.0404 - £ 0.0388

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.7 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    2.3 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 22.2 mm 1.0 mm PA

003040600001

Price Range
£ 0.0684 - £ 0.0671

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 6.4 mm 15.0 mm 1.5 mm Nylon 6/6

1007510000VR

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 17.0 mm 30.0 mm 3.0 mm PVDF

0050650500VR

Price Range
£ 0.6817 - £ 0.6817

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.3 mm 10.0 mm 1.0 mm Nylon 6/6

470828

Price Range
£ 0.0349 - £ 0.0335

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    1.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.2 mm 30.0 mm 2.0 mm Nylon 6/6

1008820000VR

Price Range
£ 0.6756 - £ 0.6756

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 40.0 mm 3.0 mm Nylon 6/6

1020570000VR

Price Range
£ 0.161 - £ 0.1541

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    40.0 mm
  • Thickness
    3.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 15.0 mm 30.0 mm 3.0 mm Nylon 6/6

0050610000VR

Price Range
£ 0.161 - £ 0.1568

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    15.0 mm
  • Outside Diameter
    30.0 mm
  • Thickness
    3.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 28.0 mm 50.0 mm 4.0 mm Nylon 6/6

0051270000VR

Price Range
£ 0.538 - £ 0.527

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    28.0 mm
  • Outside Diameter
    50.0 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.7 mm 6.0 mm 0.5 mm Nylon 6/6

0050780000VR

Price Range
£ 0.0309 - £ 0.0297

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    6.0 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 31.0 mm 55.5 mm 4.0 mm Nylon 6/6

0051300000VR

Price Range
£ 0.9385 - £ 0.9192

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    31.0 mm
  • Outside Diameter
    55.5 mm
  • Thickness
    4.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 2.7 mm 9.0 mm 1.0 mm Nylon 6/6

1001080000VR

Price Range
£ 0.0378 - £ 0.0363

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.7 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 3.5 mm 7.0 mm 1.0 mm Nylon 6/6

1008330000VR

Price Range
£ 0.0803 - £ 0.0772

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    3.5 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    1.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 15.0 mm 1.5 mm Nylon 6/6

1020180000VR

Price Range
£ 0.0538 - £ 0.0516

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.9 mm 12.7 mm 1.4 mm PA

003040200001

Price Range
£ 0.0317 - £ 0.0317

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    4.9 mm
  • Outside Diameter
    12.7 mm
  • Thickness
    1.4 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.2 mm 12.0 mm 2.0 mm Nylon 6/6

1008740000VR

Price Range
£ 0.0909 - £ 0.0873

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural