Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0667 - £ 0.0681 33247 In stock
Natural
Nylon 6/6
2.2 mm
5.5 mm
0.5 mm
£ 0.2587 - £ 0.2587 24213 In stock
Natural
Nylon 6/6
4.2 mm
9.0 mm
2.5 mm
£ 0.125 - £ 0.1277 Request the lead time here
Natural
Nylon 6/6
8.4 mm
25.0 mm
2.5 mm
£ 0.0527 - £ 0.055 Request the lead time here
Black
Nylon 6/6
6.4 mm
18.3 mm
1.6 mm
£ 0.2201 - £ 0.2243 Request the lead time here
Natural
Nylon 6/6
10.5 mm
16.0 mm
2.0 mm
£ 0.2614 - £ 0.2724 Request the lead time here
Natural
PA
22.5 mm
39.6 mm
2.4 mm
10214657 £ 0.0317 - £ 0.0331 16216 In stock
Natural
PA
9.2 mm
14.5 mm
2.0 mm
£ 0.0282 - £ 0.0314 10000 In stock
Natural
Nylon 6/6
5.5 mm
10.0 mm
0.8 mm
£ 0.0231 - £ 0.024 51958 In stock
Natural
Nylon 6/6
4.3 mm
7.0 mm
0.5 mm
10340646 £ 0.0516 - £ 0.0538 6125 In stock
Natural
Nylon 6/6
5.3 mm
17.0 mm
1.6 mm
£ 0.0558 - £ 0.0581 1985 In stock
Natural
Nylon 6/6
7.5 mm
18.0 mm
2.0 mm
£ 0.0576 - £ 0.0601 Request the lead time here
Natural
PA
9.0 mm
20.0 mm
2.0 mm
£ 0.0491 - £ 0.0511 16785 In stock
Natural
PA
8.4 mm
12.0 mm
1.6 mm
£ 0.0584 - £ 0.0608 21808 In stock
Natural
Nylon 6/6
8.2 mm
15.0 mm
1.5 mm
£ 0.0363 - £ 0.0401 6730 In stock
Natural
Nylon 6/6
17.0 mm
28.0 mm
2.0 mm
10214664 £ 0.0553 - £ 0.0576 4845 In stock
Natural
PA
10.5 mm
18.0 mm
2.0 mm
£ 0.0566 - £ 0.059 20943 In stock
Natural
Nylon 6/6
3.4 mm
10.0 mm
2.0 mm
£ 0.0722 - £ 0.0752 1000 In stock
Natural
Nylon 6/6
13.0 mm
21.0 mm
2.0 mm
£ 0.0653 - £ 0.0681 1737 In stock
Natural
PA
13.3 mm
22.0 mm
1.5 mm
£ 0.0653 - £ 0.0681 8010 In stock
Natural
PA
13.0 mm
18.0 mm
2.0 mm
  • of 31
Washer 2.2 mm 5.5 mm 0.5 mm Nylon 6/6

10178614

Price Range
£ 0.0681 - £ 0.0667

Stock Levels
33247 In stock
Attributes
  • Inside Diameter
    2.2 mm
  • Outside Diameter
    5.5 mm
  • Thickness
    0.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 4.2 mm 9.0 mm 2.5 mm Nylon 6/6

10214596

Price Range
£ 0.2587 - £ 0.2587

Stock Levels
24213 In stock
Attributes
  • Inside Diameter
    4.2 mm
  • Outside Diameter
    9.0 mm
  • Thickness
    2.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 8.4 mm 25.0 mm 2.5 mm Nylon 6/6

10055953

Price Range
£ 0.1277 - £ 0.125

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    25.0 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.250 in 0.719 in 0.062 in Black Nylon 6/6

10356739

Price Range
£ 0.055 - £ 0.0527

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.4 mm
  • Outside Diameter
    18.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 16.0 mm 2.0 mm Nylon 6/6

10340523

Price Range
£ 0.2243 - £ 0.2201

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    16.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 22.5 mm 39.6 mm 2.4 mm PA

10214619

Price Range
£ 0.2724 - £ 0.2614

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    22.5 mm
  • Outside Diameter
    39.6 mm
  • Thickness
    2.4 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 9.2 mm 14.5 mm 2.0 mm PA

10214657

Price Range
£ 0.0331 - £ 0.0317

Stock Levels
16216 In stock
Attributes
  • Inside Diameter
    9.2 mm
  • Outside Diameter
    14.5 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 5.5 mm 10.0 mm 0.8 mm Nylon 6/6

10412268

Price Range
£ 0.0314 - £ 0.0282

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    5.5 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    0.8 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 4.3 mm 7.0 mm 0.5 mm Nylon 6/6

10214633

Price Range
£ 0.024 - £ 0.0231

Stock Levels
51958 In stock
Attributes
  • Inside Diameter
    4.3 mm
  • Outside Diameter
    7.0 mm
  • Thickness
    0.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 5.3 mm 17.0 mm 1.6 mm Nylon 6/6

10340646

Price Range
£ 0.0538 - £ 0.0516

Stock Levels
6125 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    17.0 mm
  • Thickness
    1.6 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 7.5 mm 18.0 mm 2.0 mm Nylon 6/6

10340691

Price Range
£ 0.0581 - £ 0.0558

Stock Levels
1985 In stock
Attributes
  • Inside Diameter
    7.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 9.0 mm 20.0 mm 2.0 mm PA

10340714

Price Range
£ 0.0601 - £ 0.0576

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    9.0 mm
  • Outside Diameter
    20.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.4 mm 12.0 mm 1.6 mm PA

10214718

Price Range
£ 0.0511 - £ 0.0491

Stock Levels
16785 In stock
Attributes
  • Inside Diameter
    8.4 mm
  • Outside Diameter
    12.0 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 8.2 mm 15.0 mm 1.5 mm Nylon 6/6

10340653

Price Range
£ 0.0608 - £ 0.0584

Stock Levels
21808 In stock
Attributes
  • Inside Diameter
    8.2 mm
  • Outside Diameter
    15.0 mm
  • Thickness
    1.5 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 17.0 mm 28.0 mm 2.0 mm Nylon 6/6

10340677

Price Range
£ 0.0401 - £ 0.0363

Stock Levels
6730 In stock
Attributes
  • Inside Diameter
    17.0 mm
  • Outside Diameter
    28.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 10.5 mm 18.0 mm 2.0 mm PA

10214664

Price Range
£ 0.0576 - £ 0.0553

Stock Levels
4845 In stock
Attributes
  • Inside Diameter
    10.5 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 3.4 mm 10.0 mm 2.0 mm Nylon 6/6

10214725

Price Range
£ 0.059 - £ 0.0566

Stock Levels
20943 In stock
Attributes
  • Inside Diameter
    3.4 mm
  • Outside Diameter
    10.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.0 mm 21.0 mm 2.0 mm Nylon 6/6

10340721

Price Range
£ 0.0752 - £ 0.0722

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    21.0 mm
  • Thickness
    2.0 mm
  • Washer Shape
    Round
  • Colour
    Natural
Washer 13.3 mm 22.0 mm 1.5 mm PA

10340684

Price Range
£ 0.0681 - £ 0.0653

Stock Levels
1737 In stock
Attributes
  • Inside Diameter
    13.3 mm
  • Outside Diameter
    22.0 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Washer 13.0 mm 18.0 mm 2.0 mm PA

10214732

Price Range
£ 0.0681 - £ 0.0653

Stock Levels
8010 In stock
Attributes
  • Inside Diameter
    13.0 mm
  • Outside Diameter
    18.0 mm
  • Thickness
    2.0 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round