Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.1499 - £ 0.1555 | 8950 In stock |
Natural
|
Nylon 6/6
|
0.805 in
20.4 mm
|
1.250 in
31.8 mm
|
0.060 in
1.5 mm
|
||
| £ 0.1103 - £ 0.1362 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.390 in
9.9 mm
|
1.267 in
32.2 mm
|
0.045 in
1.1 mm
|
||
| £ 0.0932 - £ 0.1151 | 998 In stock |
Natural
|
Nylon 6/6
|
0.316 in
8 mm
|
1.121 in
28.5 mm
|
0.034 in
0.9 mm
|
||
| 10357156 | £ 0.1231 - £ 0.152 | 2534 In stock |
Natural
|
Nylon 6/6
|
1.000 in
25.4 mm
|
1.312 in
33.3 mm
|
0.125 in
3.2 mm
|
|
| £ 0.3681 - £ 0.4544 | 500 In stock |
Natural
|
Nylon 6/6
|
0.510 in
13 mm
|
2.000 in
50.8 mm
|
0.060 in
1.5 mm
|
||
| £ 0.4352 - £ 0.5373 | 1250 In stock |
Natural
|
Nylon 6/6
|
1.930 in
49 mm
|
2.690 in
68.3 mm
|
0.125 in
3.2 mm
|
||
| £ 0.6041 - £ 0.7458 | 20 In stock |
Natural
|
Nylon 6/6
|
0.632 in
16.1 mm
|
2.930 in
74.4 mm
|
0.150 in
3.8 mm
|
||
| £ 0.0667 - £ 0.0681 | 33247 In stock |
Natural
|
Nylon 6/6
|
0.087 in
2.2 mm
|
0.217 in
5.5 mm
|
0.02 in
0.5 mm
|
||
| Request the lead time here |
Natural
|
Nylon 6/6
|
0.516 in
13.1 mm
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
|||
| 10355855 | £ 0.0224 - £ 0.0277 | 22843 In stock |
Natural
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.235 in
6 mm
|
0.040 in
1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue