Menu Search

Flat Washers - Plastic

In stock

Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.

Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.

  • Insulates against moisture and electricity
  • Resistant to corrosion, abrasion and most chemicals
  • Provides full insulation, cushioning and spacing
  • Colours: Natural, Black and Brown.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
610 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Inside Diameter Outside Diameter Thickness View
£ 0.0428 - £ 0.0445 33196 In stock
Natural
Nylon 6/6
5.3 mm
9.5 mm
4.1 mm
£ 0.0488 - £ 0.0602 Request the lead time here
Natural
Nylon 6/6
6.6 mm
18.9 mm
3.2 mm
10356210 £ 0.0232 - £ 0.0286 Request the lead time here
Natural
Nylon 6/6
5.1 mm
11.1 mm
2.9 mm
£ 0.027 - £ 0.0333 2000 In stock
Natural
Nylon 6/6
9.8 mm
19.1 mm
0.6 mm
£ 0.0817 - £ 0.1008 Request the lead time here
Natural
Nylon 6/6
13 mm
34.9 mm
1.6 mm
£ 0.1006 - £ 0.1047 11700 In stock
Natural
Nylon 6/6
6.6 mm
31.8 mm
1.5 mm
£ 0.129 - £ 0.1593 3498 In stock
Natural
Nylon 6/6
27.6 mm
33.3 mm
1.6 mm
£ 0.0861 - £ 0.1064 4000 In stock
Natural
Nylon 6/6
38.1 mm
43.8 mm
0.8 mm
£ 0.0585 - £ 0.0723 1000 In stock
Natural
Nylon 6/6
4.7 mm
19.1 mm
4 mm
£ 0.0778 - £ 0.096 10000 In stock
Natural
Nylon 6/6
9.8 mm
19.1 mm
5.1 mm
10357088 £ 0.0896 - £ 0.1106 1000 In stock
Natural
Nylon 6/6
16.3 mm
31.1 mm
2.5 mm
£ 0.0907 - £ 0.112 9065 In stock
Natural
Nylon 6/6
22.2 mm
31.8 mm
3.2 mm
£ 0.0827 - £ 0.1021 946 In stock
Natural
Nylon 6/6
18.8 mm
26.9 mm
2.5 mm
£ 0.4556 - £ 0.5625 1500 In stock
Natural
Nylon 6/6
12.8 mm
50 mm
3.2 mm
£ 0.0602 - £ 0.0627 898 In stock
Natural
Nylon 6/6
6.5 mm
22.2 mm
0.8 mm
10356944 £ 0.1981 - £ 0.2078 5364 In stock
Natural
Nylon
12.7 mm
22.3 mm
1.6 mm
£ 0.0659 - £ 0.0814 149 In stock
Natural
Nylon 6/6
13.1 mm
22.9 mm
1.5 mm
£ 0.056 - £ 0.0691 1498 In stock
Natural
Nylon 6/6
8.1 mm
28.6 mm
1.6 mm
10354599 £ 0.0077 - £ 0.0095 Request the lead time here
Natural
Nylon 6/6
2.9 mm
6.4 mm
0.8 mm
£ 0.0357 - £ 0.044 2000 In stock
Natural
Nylon 6/6
12.8 mm
19.1 mm
2.4 mm
  • of 31
Flat Washer 0.210 in 0.375 in 0.160 in Nylon 6/6

10356128

Price Range
£ 0.0445 - £ 0.0428

Stock Levels
33196 In stock
Attributes
  • Inside Diameter
    5.3 mm
  • Outside Diameter
    9.5 mm
  • Thickness
    4.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.260 in 0.745 in 0.125 in Nylon 6/6

10356807

Price Range
£ 0.0602 - £ 0.0488

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    18.9 mm
  • Thickness
    3.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.200 in 0.437 in 0.115 in Nylon 6/6

10356210

Price Range
£ 0.0286 - £ 0.0232

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    5.1 mm
  • Outside Diameter
    11.1 mm
  • Thickness
    2.9 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.385 in 0.750 in 0.025 in Nylon 6/6

10356838

Price Range
£ 0.0333 - £ 0.027

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    9.8 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    0.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.510 in 1.375 in 0.062 in Nylon 6/6

10357163

Price Range
£ 0.1008 - £ 0.0817

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    13 mm
  • Outside Diameter
    34.9 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.260 in 1.250 in 0.060 in Nylon 6/6

10357125

Price Range
£ 0.1047 - £ 0.1006

Stock Levels
11700 In stock
Attributes
  • Inside Diameter
    6.6 mm
  • Outside Diameter
    31.8 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 1.088 in 1.312 in 0.062 in Nylon 6/6

10357149

Price Range
£ 0.1593 - £ 0.129

Stock Levels
3498 In stock
Attributes
  • Inside Diameter
    27.6 mm
  • Outside Diameter
    33.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 1.500 in 1.724 in 0.032 in Nylon 6/6

10357200

Price Range
£ 0.1064 - £ 0.0861

Stock Levels
4000 In stock
Attributes
  • Inside Diameter
    38.1 mm
  • Outside Diameter
    43.8 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.187 in 0.750 in 0.156 in Nylon 6/6

10356760

Price Range
£ 0.0723 - £ 0.0585

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    4.7 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    4 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.385 in 0.750 in 0.200 in Nylon 6/6

10356784

Price Range
£ 0.096 - £ 0.0778

Stock Levels
10000 In stock
Attributes
  • Inside Diameter
    9.8 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    5.1 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.643 in 1.225 in 0.100 in Nylon 6/6

10357088

Price Range
£ 0.1106 - £ 0.0896

Stock Levels
1000 In stock
Attributes
  • Inside Diameter
    16.3 mm
  • Outside Diameter
    31.1 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.875 in 1.250 in 0.125 in Nylon 6/6

10357095

Price Range
£ 0.112 - £ 0.0907

Stock Levels
9065 In stock
Attributes
  • Inside Diameter
    22.2 mm
  • Outside Diameter
    31.8 mm
  • Thickness
    3.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.740 in 1.060 in 0.100 in Nylon 6/6

10357033

Price Range
£ 0.1021 - £ 0.0827

Stock Levels
946 In stock
Attributes
  • Inside Diameter
    18.8 mm
  • Outside Diameter
    26.9 mm
  • Thickness
    2.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.504 in 1.969 in 0.125 in Nylon 6/6

10357217

Price Range
£ 0.5625 - £ 0.4556

Stock Levels
1500 In stock
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    50 mm
  • Thickness
    3.2 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.257 in 0.875 in 0.031 in Nylon 6/6

10356890

Price Range
£ 0.0627 - £ 0.0602

Stock Levels
898 In stock
Attributes
  • Inside Diameter
    6.5 mm
  • Outside Diameter
    22.2 mm
  • Thickness
    0.8 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 12.7 mm 22.3 mm 1.6 mm Nylon

10356944

Price Range
£ 0.2078 - £ 0.1981

Stock Levels
5364 In stock
Attributes
  • Inside Diameter
    12.7 mm
  • Outside Diameter
    22.3 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.515 in 0.900 in 0.060 in Nylon 6/6

10356951

Price Range
£ 0.0814 - £ 0.0659

Stock Levels
149 In stock
Attributes
  • Inside Diameter
    13.1 mm
  • Outside Diameter
    22.9 mm
  • Thickness
    1.5 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.320 in 1.125 in 0.062 in Nylon 6/6

10357040

Price Range
£ 0.0691 - £ 0.056

Stock Levels
1498 In stock
Attributes
  • Inside Diameter
    8.1 mm
  • Outside Diameter
    28.6 mm
  • Thickness
    1.6 mm
  • Washer Type
    Flat Washer
  • Washer Shape
    Round
Flat Washer 0.115 in 0.250 in 0.032 in Nylon 6/6

10354599

Price Range
£ 0.0095 - £ 0.0077

Stock Levels
Request the lead time here
Attributes
  • Inside Diameter
    2.9 mm
  • Outside Diameter
    6.4 mm
  • Thickness
    0.8 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6
Flat Washer 0.505 in 0.750 in 0.093 in Nylon 6/6

10354742

Price Range
£ 0.044 - £ 0.0357

Stock Levels
2000 In stock
Attributes
  • Inside Diameter
    12.8 mm
  • Outside Diameter
    19.1 mm
  • Thickness
    2.4 mm
  • Colour
    Natural
  • Full Material
    Nylon 6/6