Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0267 - £ 0.0278 | 49790 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.296 in
7.5 mm
|
0.074 in
1.9 mm
|
||
| £ 0.0346 - £ 0.0361 | 110000 In stock |
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
0.250 in
6.4 mm
|
0.094 in
2.4 mm
|
||
| £ 0.0345 - £ 0.036 | 10896 In stock |
Natural
|
Nylon 6/6
|
0.218 in
5.5 mm
|
0.375 in
9.5 mm
|
0.032 in
0.8 mm
|
||
| 10355725 | £ 0.0194 - £ 0.0239 | 2000 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.354 in
9.0 mm
|
0.035 in
0.9 mm
|
|
| £ 0.0212 - £ 0.0261 | 742 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.394 in
10.0 mm
|
0.039 in
1.0 mm
|
||
| £ 0.0131 - £ 0.0161 | 15989 In stock |
Natural
|
Nylon 6/6
|
0.140 in
3.6 mm
|
0.312 in
7.9 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0155 - £ 0.0191 | 5841 In stock |
Natural
|
Nylon 6/6
|
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
0.032 in
0.8 mm
|
||
| 10354865 | £ 0.0591 - £ 0.0729 | 7310 In stock |
Natural
|
Nylon 6/6
|
0.413 in
10.5 mm
|
0.866 in
22.0 mm
|
0.098 in
2.5 mm
|
|
| £ 0.0256 - £ 0.0316 | 1708 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.472 in
12.0 mm
|
0.043 in
1.1 mm
|
||
| £ 0.035 - £ 0.0432 | Request the lead time here |
Black
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12.0 mm
|
0.059 in
1.5 mm
|
||
| 10356104 | £ 0.0378 - £ 0.0393 | 21044 In stock |
Natural
|
Nylon 6/6
|
0.253 in
6.4 mm
|
0.375 in
9.5 mm
|
0.084 in
2.1 mm
|
|
| £ 0.0234 - £ 0.029 | 996 In stock |
Natural
|
Nylon 6/6
|
0.162 in
4.1 mm
|
0.312 in
7.9 mm
|
0.062 in
1.6 mm
|
||
| £ 0.0439 - £ 0.0456 | 35961 In stock |
Natural
|
Nylon 6/6
|
0.110 in
2.8 mm
|
0.170 in
4.3 mm
|
0.020 in
0.5 mm
|
||
| 10355794 | £ 0.0205 - £ 0.0253 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
0.187 in
4.7 mm
|
0.060 in
1.5 mm
|
|
| £ 0.0381 - £ 0.0396 | 7743 In stock |
Natural
|
Nylon 6/6
|
0.235 in
6 mm
|
0.425 in
10.8 mm
|
0.130 in
3.3 mm
|
||
| £ 0.0227 - £ 0.028 | 391 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.435 in
11 mm
|
0.039 in
1 mm
|
||
| £ 0.0227 - £ 0.028 | 40991 In stock |
Natural
|
Nylon 6/6
|
0.200 in
5.1 mm
|
0.380 in
9.7 mm
|
0.030 in
0.8 mm
|
||
| £ 0.105 - £ 0.1094 | 83978 In stock |
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
0.190 in
4.8 mm
|
0.100 in
2.5 mm
|
||
| £ 0.0185 - £ 0.0228 | 700 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.250 in
6.4 mm
|
0.025 in
0.6 mm
|
||
| £ 0.0236 - £ 0.0292 | 2690 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.472 in
12 mm
|
0.059 in
1.5 mm