| Quantity | Unit price |
|---|---|
| 1000 - 4999 | £ 0.036 |
| 5000 - 9999 | £ 0.0353 |
| 10000 + | £ 0.0345 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Inside Diameter | 5.5 mm |
|---|---|
| Inside Diameter | 0.218 in |
| Outside Diameter | 9.5 mm |
| Outside Diameter | 0.375 in |
| Thickness | 0.032 in |
| Thickness | 0.8 mm |
| Washer Type | Flat Washer |
| Washer Shape | Round |
| Colour | Natural |
| Full Material | Nylon 6/6 |
| Material Flammability Standard | UL94 V-2 |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue