Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0316 - £ 0.033 | 448 In stock |
Natural
|
Nylon 6/6
|
0.150 in
3.8 mm
|
0.312 in
7.9 mm
|
0.020 in
0.5 mm
|
||
| £ 0.0103 - £ 0.0128 | 5958 In stock |
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
||
| 10354599 | £ 0.0077 - £ 0.0095 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
0.032 in
0.8 mm
|
|
| £ 0.0357 - £ 0.044 | 2000 In stock |
Natural
|
Nylon 6/6
|
0.505 in
12.8 mm
|
0.750 in
19.1 mm
|
0.093 in
2.4 mm
|
||
| 10354698 | £ 0.0237 - £ 0.0293 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.317 in
8.1 mm
|
0.500 in
12.7 mm
|
0.093 in
2.4 mm
|
|
| £ 0.0214 - £ 0.0264 | 2000 In stock |
Natural
|
Nylon 6/6
|
0.380 in
9.7 mm
|
0.625 in
15.9 mm
|
0.062 in
1.6 mm
|
||
| 10354797 | £ 0.0231 - £ 0.0285 | 2400 In stock |
Natural
|
Nylon 6/6
|
0.169 in
4.3 mm
|
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.0103 - £ 0.0128 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.090 in
2.3 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
||
| £ 0.1401 - £ 0.173 | 1000 In stock |
Natural
|
Nylon 6/6
|
0.528 in
13.4 mm
|
0.988 in
25.1 mm
|
0.098 in
2.5 mm
|
||
| £ 0.0374 - £ 0.0462 | 898 In stock |
Natural
|
Nylon 6/6
|
0.187 in
4.7 mm
|
0.256 in
6.5 mm
|
0.045 in
1.1 mm
|
||
| £ 0.0166 - £ 0.0206 | 2952 In stock |
Natural
|
Nylon 6/6
|
0.375 in
9.5 mm
|
0.625 in
15.9 mm
|
0.032 in
0.8 mm
|
||
| 10355862 | £ 0.0246 - £ 0.0257 | 15245 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6 mm
|
0.079 in
2 mm
|
|
| £ 0.0311 - £ 0.0384 | 4099 In stock |
Natural
|
Nylon 6/6
|
0.125 in
3.2 mm
|
0.500 in
12.7 mm
|
0.125 in
3.2 mm
|
||
| 10355886 | £ 0.0192 - £ 0.0237 | 72098 In stock |
Natural
|
Nylon 6/6
|
0.160 in
4.1 mm
|
0.250 in
6.4 mm
|
0.062 in
1.6 mm
|
|
| 10354810 | £ 0.0262 - £ 0.0323 | 33000 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.433 in
11.0 mm
|
0.039 in
1.0 mm
|
|
| £ 0.0345 - £ 0.036 | 26992 In stock |
Natural
|
Nylon 6/6
|
0.120 in
3 mm
|
0.280 in
7.1 mm
|
0.030 in
0.8 mm
|
||
| 10356012 | £ 0.0361 - £ 0.0445 | 3896 In stock |
Natural
|
Nylon 6/6
|
0.190 in
4.8 mm
|
0.310 in
7.9 mm
|
0.032 in
0.8 mm
|
|
| £ 0.0378 - £ 0.0393 | 87948 In stock |
Natural
|
Nylon 6/6
|
0.234 in
5.9 mm
|
0.406 in
10.3 mm
|
0.062 in
1.6 mm
|
||
| 10355763 | £ 0.0378 - £ 0.0393 | 999 In stock |
Natural
|
Nylon 6/6
|
0.040 in
1 mm
|
0.138 in
3.5 mm
|
0.033 in
0.8 mm
|
|
| 10355978 | £ 0.0227 - £ 0.028 | Request the lead time here |
Natural
|
Nylon 6/6
|
0.115 in
2.9 mm
|
0.290 in
7.4 mm
|
0.047 in
1.2 mm