Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Washers made from a variety of plastics. Also known as plain washers, these flat plastic washers are among the most commonly used. The plastic washer helps evenly distribute the load of a fastener, such as a nut, whilst helping to reduce heat and friction during the process of tightening.
Our wide range features a vast array of sizes, including large diameter plastic washers that are suitable for a number of metric threads. We also offer a choice of materials, including Nylon washers and other plastic washers made from Polycarbonate (PC), Polypropylene (PP) and Polyoxymethylene (POM). As well as high-quality, hard plastic washers like Polyether Ether Ketone (PEEK). All with a durable, smooth finish.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | View | |
|---|---|---|---|---|---|---|---|---|
| £ 0.0644 - £ 0.0671 | 30106 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.866 in
22.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1555 - £ 0.1582 | 28437 In stock |
Black
|
Nylon 6/6
|
0.638 in
16.2 mm
|
1.181 in
30.0 mm
|
0.118 in
3.0 mm
|
||
| £ 0.2711 - £ 0.2711 | 21455 In stock |
Black
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.63 in
16.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.2779 - £ 0.2779 | 22497 In stock |
Black
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.039 in
1.0 mm
|
||
| 10184455 | £ 0.0747 - £ 0.0779 | 8636 In stock |
Natural
|
Nylon 6/6
|
0.201 in
5.1 mm
|
0.437 in
11.1 mm
|
0.094 in
2.4 mm
|
|
| £ 0.067 - £ 0.0699 | 340 In stock |
Natural
|
Nylon 6/6
|
0.331 in
8.4 mm
|
0.827 in
21.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.0591 - £ 0.0616 | 28000 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.787 in
20.0 mm
|
0.079 in
2.0 mm
|
||
| £ 0.1527 - £ 0.1555 | 18703 In stock |
Natural
|
Nylon 6/6
|
0.126 in
3.2 mm
|
0.236 in
6.0 mm
|
0.079 in
2.0 mm
|
||
| 10184806 | £ 0.2339 - £ 0.2394 | 1343 In stock |
Natural
|
Nylon 6/6
|
0.252 in
6.4 mm
|
0.394 in
10.0 mm
|
0.098 in
2.5 mm
|
|
| 10067994 | £ 0.0516 - £ 0.0538 | 6012 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
| 10068472 | £ 0.067 - £ 0.0699 | 250 In stock |
Natural
|
Nylon 6/6
|
0.402 in
10.2 mm
|
0.984 in
25.0 mm
|
0.079 in
2.0 mm
|
|
| £ 0.2656 - £ 0.2656 | 27110 In stock |
Natural
|
Nylon 6/6
|
0.323 in
8.2 mm
|
0.472 in
12.0 mm
|
0.039 in
1.0 mm
|
||
| 10067475 | £ 0.0591 - £ 0.0616 | 37527 In stock |
Natural
|
Nylon 6/6
|
0.248 in
6.3 mm
|
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0465 - £ 0.0484 | 92957 In stock |
Natural
|
Nylon 6/6
|
0.193 in
4.9 mm
|
0.5 in
12.7 mm
|
0.055 in
1.4 mm
|
||
| £ 0.116 - £ 0.1208 | 248 In stock |
Natural
|
Nylon 6/6
|
0.571 in
14.5 mm
|
1.102 in
28.0 mm
|
0.039 in
1.0 mm
|
||
| 10067567 | £ 0.0516 - £ 0.0538 | 41108 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.394 in
10.0 mm
|
0.118 in
3.0 mm
|
|
| £ 0.0465 - £ 0.0484 | 56347 In stock |
Natural
|
Nylon 6/6
|
0.209 in
5.3 mm
|
0.472 in
12.0 mm
|
0.063 in
1.6 mm
|
||
| 10068403 | £ 0.0311 - £ 0.0323 | 28546 In stock |
Natural
|
Nylon 6/6
|
0.205 in
5.2 mm
|
0.354 in
9.0 mm
|
0.039 in
1.0 mm
|
|
| 10067970 | £ 0.0591 - £ 0.0616 | 28000 In stock |
Natural
|
Nylon 6/6
|
0.524 in
13.3 mm
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
| 10067451 | £ 0.0412 - £ 0.043 | 59908 In stock |
Natural
|
Nylon 6/6
|
0.165 in
4.2 mm
|
0.394 in
10.0 mm
|
0.079 in
2.0 mm