Menu Search

Flat Cable Ferrite Cores

In stock

Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.

Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.

  • Ferrite Material: A5 and K5B (RMS-303)
  • Casing Material: Nylon 6/6 RMS-244
  • Clip and Spring Material: Stainless Steel RMS-305
  • Colours: Black and Grey

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
72 results
Product SKUs information
Essentra Part Number Price range Availability Insert Length Impedance 100 MHz Overall Length Impedance 25 MHz Overall Width View
£ 1.6368 - £ 1.8187 Request the lead time here
30.0 mm
191
12.0 mm
120
24.0 mm
£ 1.749 - £ 1.9433 Request the lead time here
23.5 mm
99
28.5 mm
36 Ω
12.3 mm
£ 2.4313 - £ 2.7014 Request the lead time here
34.4 mm
110 Ω
45.0 mm
43 Ω
£ 2.802 - £ 3.1134 Request the lead time here
52.0 mm
114 Ω
63.5 mm
45 Ω
10317204 £ 2.3008 - £ 2.5565 Request the lead time here
21.0 mm
90 Ω
25.0 mm
28 Ω
£ 0.4136 - £ 0.4595 Request the lead time here
20.0 mm
41 Ω
23.3 mm
14 Ω
7.0 mm
£ 2.7852 - £ 3.0947 Request the lead time here
34.4 mm
195 Ω
45.1 mm
95 Ω
28.5 mm
£ 0.2071 - £ 0.2301 Request the lead time here
8.0 mm
65 Ω
10.0 mm
25 Ω
7.0 mm
£ 0.7077 - £ 0.7863 936 In stock
35.0 mm
68 Ω
38.5 mm
25 Ω
12.0 mm
£ 4.8513 - £ 5.3903 Request the lead time here
34.4 mm
189 Ω
45.0 mm
102 Ω
£ 0.8366 - £ 0.9296 Request the lead time here
27.0 mm
149 Ω
33.5 mm
58 Ω
20.0 mm
10317525 £ 0.7764 - £ 0.8627 Request the lead time here
35.0 mm
69 Ω
40.0 mm
28 Ω
12.0 mm
£ 0.8274 - £ 0.9193 Request the lead time here
31.0 mm
147 Ω
36.0 mm
52 Ω
18.0 mm
10317433 £ 0.5606 - £ 0.6229 Request the lead time here
27.0 mm
75 Ω
31.0 mm
28 Ω
12.0 mm
10317136 £ 4.166 - £ 4.6289 297 In stock
26.6 mm
175 Ω
38.0 mm
105 Ω
£ 5.0268 - £ 5.5853 340 In stock
43.7 mm
181 Ω
55.1 mm
80 Ω
10641583 £ 0.9205 - £ 1.0228 Request the lead time here
12.5 mm
69 Ω
16.5 mm
27 Ω
£ 0.4897 - £ 0.5441 Request the lead time here
20.0 mm
58 Ω
23.3 mm
23 Ω
12.0 mm
£ 2.6542 - £ 2.9491 Request the lead time here
26.7 mm
180 Ω
38.53 mm
100 Ω
25.4 mm
£ 0.1378 - £ 0.1532 Request the lead time here
3.0 mm
74 Ω
5.0 mm
46 Ω
9.0 mm
  • of 4
Ferrite Flat Cable 30.0 mm 120 191 A5 RMS-303

10317426

Price Range
£ 1.8187 - £ 1.6368

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    30.0 mm
  • Overall Length
    12.0 mm
  • Overall Width
    24.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 23.5 mm 36 Ω 99 Nylon 6/6

10317198

Price Range
£ 1.9433 - £ 1.749

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    23.5 mm
  • Overall Length
    28.5 mm
  • Overall Width
    12.3 mm
  • Colour
    Grey
  • Full Material
    Nylon 6/6
Ferrite Flat Cable 34.4 mm 43 Ω 110 Ω

10429099

Price Range
£ 2.7014 - £ 2.4313

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    34.4 mm
  • Overall Length
    45.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 52.0 mm 45 Ω 114 Ω

10317167

Price Range
£ 3.1134 - £ 2.802

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    52.0 mm
  • Overall Length
    63.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8547900000
Ferrite Flat Cable 21.0 mm 28 Ω 90 Ω

10317204

Price Range
£ 2.5565 - £ 2.3008

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    21.0 mm
  • Overall Length
    25.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 20.0 mm 14 Ω 41 Ω A5

10639931

Price Range
£ 0.4595 - £ 0.4136

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    20.0 mm
  • Overall Length
    23.3 mm
  • Overall Width
    7.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 34.4 mm 95 Ω 195 Ω A5

10317327

Price Range
£ 3.0947 - £ 2.7852

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    34.4 mm
  • Overall Length
    45.1 mm
  • Overall Width
    28.5 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 8.0 mm 25 Ω 65 Ω A5

10317587

Price Range
£ 0.2301 - £ 0.2071

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    8.0 mm
  • Overall Length
    10.0 mm
  • Overall Width
    7.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 25 Ω 68 Ω A5

10428504

Price Range
£ 0.7863 - £ 0.7077

Stock Levels
936 In stock
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    38.5 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 34.4 mm 102 Ω 189 Ω

10317143

Price Range
£ 5.3903 - £ 4.8513

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    34.4 mm
  • Overall Length
    45.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 27.0 mm 58 Ω 149 Ω A5

10317471

Price Range
£ 0.9296 - £ 0.8366

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    33.5 mm
  • Overall Width
    20.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 35.0 mm 28 Ω 69 Ω A5

10317525

Price Range
£ 0.8627 - £ 0.7764

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    35.0 mm
  • Overall Length
    40.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 31.0 mm 52 Ω 147 Ω A5

10641521

Price Range
£ 0.9193 - £ 0.8274

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    31.0 mm
  • Overall Length
    36.0 mm
  • Overall Width
    18.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 27.0 mm 28 Ω 75 Ω A5

10317433

Price Range
£ 0.6229 - £ 0.5606

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    27.0 mm
  • Overall Length
    31.0 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 26.6 mm 105 Ω 175 Ω

10317136

Price Range
£ 4.6289 - £ 4.166

Stock Levels
297 In stock
Attributes
  • Insert Length
    26.6 mm
  • Overall Length
    38.0 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 43.7 mm 80 Ω 181 Ω

10317150

Price Range
£ 5.5853 - £ 5.0268

Stock Levels
340 In stock
Attributes
  • Insert Length
    43.7 mm
  • Overall Length
    55.1 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 12.5 mm 27 Ω 69 Ω

10641583

Price Range
£ 1.0228 - £ 0.9205

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    12.5 mm
  • Overall Length
    16.5 mm
  • Colour
    Black
  • Full Material
    A5
  • Commodity Code
    8504901100
Ferrite Flat Cable 20.0 mm 23 Ω 58 Ω A5

10317303

Price Range
£ 0.5441 - £ 0.4897

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    20.0 mm
  • Overall Length
    23.3 mm
  • Overall Width
    12.0 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 26.7 mm 100 Ω 180 Ω A5

10418796

Price Range
£ 2.9491 - £ 2.6542

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    26.7 mm
  • Overall Length
    38.53 mm
  • Overall Width
    25.4 mm
  • Colour
    Grey
  • Full Material
    A5
Ferrite Flat Cable 3.0 mm 46 Ω 74 Ω K5B

10640678

Price Range
£ 0.1532 - £ 0.1378

Stock Levels
Request the lead time here
Attributes
  • Insert Length
    3.0 mm
  • Overall Length
    5.0 mm
  • Overall Width
    9.0 mm
  • Colour
    Grey
  • Full Material
    A5