Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| £ 1.6368 - £ 1.8187 | Request the lead time here |
1.181 in
30.0 mm
|
191
|
0.472 in
12.0 mm
|
120
|
0.945 in
24.0 mm
|
||
| £ 0.8013 - £ 0.8904 | Request the lead time here |
1.732 in
44.0 mm
|
66 Ω
|
1.953 in
49.6 mm
|
25 Ω
|
0.472 in
12.0 mm
|
||
| £ 0.2068 - £ 0.2297 | Request the lead time here |
0.283 in
7.2 mm
|
41 Ω
|
0.358 in
9.1 mm
|
19 Ω
|
0.307 in
7.8 mm
|
||
| 10317570 | £ 0.4513 - £ 0.5015 | Request the lead time here |
0.453 in
11.5 mm
|
120 Ω
|
0.63 in
16.0 mm
|
60 Ω
|
0.787 in
20.0 mm
|
|
| £ 1.142 - £ 1.2689 | Request the lead time here |
0.551 in
14.0 mm
|
123 Ω
|
0.744 in
18.9 mm
|
61 Ω
|
0.787 in
20.0 mm
|
||
| £ 0.4762 - £ 0.5291 | Request the lead time here |
0.787 in
20.0 mm
|
70 Ω
|
0.965 in
24.5 mm
|
35 Ω
|
0.472 in
12.0 mm
|
||
| £ 0.9443 - £ 1.0492 | Request the lead time here |
0.925 in
23.5 mm
|
127 Ω
|
1.122 in
28.5 mm
|
55 Ω
|
0.709 in
18.0 mm
|
||
| £ 0.6134 - £ 0.6816 | Request the lead time here |
1.063 in
27.0 mm
|
66 Ω
|
1.319 in
33.5 mm
|
30 Ω
|
0.472 in
12.0 mm
|
||
| £ 0.7312 - £ 0.8124 | Request the lead time here |
1.063 in
27.0 mm
|
121 Ω
|
1.22 in
31.0 mm
|
42 Ω
|
0.787 in
20.0 mm
|
||
| £ 0.7265 - £ 0.8073 | Request the lead time here |
1.22 in
31.0 mm
|
79 Ω
|
1.417 in
36.0 mm
|
29 Ω
|
0.315 in
8.0 mm
|
||
| £ 0.5513 - £ 0.6126 | Request the lead time here |
1.378 in
35.0 mm
|
64 Ω
|
1.575 in
40.0 mm
|
25 Ω
|
0.394 in
10.0 mm
|
||
| £ 2.2541 - £ 2.5045 | Request the lead time here |
1.72 in
43.7 mm
|
104 Ω
|
2.169 in
55.1 mm
|
36 Ω
|
|
||
| 10317181 | £ 7.0491 - £ 7.8323 | Request the lead time here |
2.047 in
52.0 mm
|
172 Ω
|
2.5 in
63.5 mm
|
77 Ω
|
|
|
| 10317525 | £ 0.7764 - £ 0.8627 | Request the lead time here |
1.378 in
35.0 mm
|
69 Ω
|
1.575 in
40.0 mm
|
28 Ω
|
0.472 in
12.0 mm
|
|
| £ 0.7352 - £ 0.8169 | Request the lead time here |
1.276 in
32.4 mm
|
88 Ω
|
1.417 in
36.0 mm
|
29 Ω
|
0.472 in
12.0 mm
|
||
| £ 0.7617 - £ 0.8464 | Request the lead time here |
1.378 in
35.0 mm
|
59 Ω
|
1.575 in
40.0 mm
|
24 Ω
|
0.472 in
12.0 mm
|
||
| £ 0.7936 - £ 0.8818 | Request the lead time here |
1.378 in
35.0 mm
|
85 Ω
|
1.575 in
40.0 mm
|
32 Ω
|
0.591 in
15.0 mm
|
||
| £ 0.637 - £ 0.7077 | Request the lead time here |
0.736 in
18.7 mm
|
47 Ω
|
0.937 in
23.8 mm
|
21 Ω
|
0.276 in
7.0 mm
|
||
| £ 0.8331 - £ 0.9256 | Request the lead time here |
0.925 in
23.5 mm
|
71 Ω
|
1.126 in
28.6 mm
|
31 Ω
|
0.394 in
10.0 mm
|
||
| £ 0.6455 - £ 0.7172 | Request the lead time here |
1.063 in
27.0 mm
|
57 Ω
|
1.319 in
33.5 mm
|
26 Ω
|
0.394 in