10317402
RFS2-18-18-A5
| Quantity | Unit price |
|---|---|
| 80 - 319 | £ 1.0492 |
| 320 + | £ 0.9443 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Insert Length | 23.5 mm |
|---|---|
| Insert Length | 0.925 in |
| Overall Length | 28.5 mm |
| Overall Length | 1.122 in |
| Overall Width | 18.0 mm |
| Overall Width | 0.709 in |
| Colour | Grey |
| Full Material | A5 |
| Commodity Code | 8547900000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue