Flat Cable Ferrite Cores have a special design that helps eliminate noise on flat cables. They work by blocking the low-frequency noise and absorbing the high-frequency noise that emit from signal lines or power cables. This makes them ideal for use in electromagnetic emissions suppression and for radio frequency interference.
Our range are available in various insert lengths and MHz Impedances. They come in various types that are suitable for Flat and Ribbon Cables.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Insert Length | Impedance 100 MHz | Overall Length | Impedance 25 MHz | Overall Width | View | |
|---|---|---|---|---|---|---|---|---|
| £ 2.6402 - £ 2.9336 | Request the lead time here |
87.27 ft
26.60 m
|
107
|
1.496 in
38.0 mm
|
45 Ω
|
0.484 in
12.30 mm
|
||
| £ 1.6368 - £ 1.8187 | Request the lead time here |
1.181 in
30.0 mm
|
191
|
0.472 in
12.0 mm
|
120
|
0.945 in
24.0 mm
|
||
| £ 1.749 - £ 1.9433 | Request the lead time here |
0.925 in
23.5 mm
|
99
|
1.122 in
28.5 mm
|
36 Ω
|
0.484 in
12.3 mm
|
||
| £ 2.4313 - £ 2.7014 | Request the lead time here |
1.354 in
34.4 mm
|
110 Ω
|
1.772 in
45.0 mm
|
43 Ω
|
|
||
| £ 0.1378 - £ 0.1532 | Request the lead time here |
0.118 in
3.0 mm
|
74 Ω
|
0.197 in
5.0 mm
|
46 Ω
|
0.354 in
9.0 mm
|
||
| £ 0.8274 - £ 0.9193 | Request the lead time here |
1.378 in
35.0 mm
|
98 Ω
|
1.575 in
40.0 mm
|
36 Ω
|
0.709 in
18.0 mm
|
||
| £ 1.1108 - £ 1.2342 | 486 In stock |
1.732 in
44.0 mm
|
94 Ω
|
1.953 in
49.6 mm
|
31 Ω
|
0.591 in
15.0 mm
|
||
| £ 0.2762 - £ 0.3069 | Request the lead time here |
0.433 in
11.0 mm
|
63 Ω
|
0.579 in
14.7 mm
|
28 Ω
|
0.472 in
12.0 mm
|
||
| 10317136 | £ 4.166 - £ 4.6289 | 147 In stock |
1.047 in
26.6 mm
|
175 Ω
|
1.496 in
38.0 mm
|
105 Ω
|
|
|
| £ 5.0268 - £ 5.5853 | 340 In stock |
1.72 in
43.7 mm
|
181 Ω
|
2.169 in
55.1 mm
|
80 Ω
|
|
||
| 10641583 | £ 0.9205 - £ 1.0228 | Request the lead time here |
0.492 in
12.5 mm
|
69 Ω
|
0.65 in
16.5 mm
|
27 Ω
|
|
|
| £ 0.4897 - £ 0.5441 | 3329 In stock |
0.787 in
20.0 mm
|
58 Ω
|
0.917 in
23.3 mm
|
23 Ω
|
0.472 in
12.0 mm
|
||
| £ 2.6542 - £ 2.9491 | Request the lead time here |
1.051 in
26.7 mm
|
180 Ω
|
1.517 in
38.53 mm
|
100 Ω
|
1 in
25.4 mm
|
||
| £ 2.9305 - £ 3.2561 | 520 In stock |
2.047 in
52.0 mm
|
124 Ω
|
2.5 in
63.5 mm
|
50 Ω
|
|
||
| 10317181 | £ 7.0491 - £ 7.8323 | Request the lead time here |
2.047 in
52.0 mm
|
172 Ω
|
2.5 in
63.5 mm
|
77 Ω
|
|
|
| £ 0.5838 - £ 0.6487 | Request the lead time here |
0.736 in
18.7 mm
|
77 Ω
|
0.937 in
23.8 mm
|
27 Ω
|
0.591 in
15.0 mm
|
||
| £ 0.6934 - £ 0.7705 | 7830 In stock |
0.846 in
21.5 mm
|
126 Ω
|
1.004 in
25.5 mm
|
48 Ω
|
0.591 in
15.0 mm
|
||
| £ 2.4581 - £ 2.7312 | Request the lead time here |
1.909 in
48.5 mm
|
95 Ω
|
2.362 in
60.0 mm
|
40 Ω
|
0.5 in
12.7 mm
|
||
| £ 1.4061 - £ 1.5623 | Request the lead time here |
1.063 in
27.0 mm
|
188 Ω
|
1.26 in
32.0 mm
|
76 Ω
|
0.63 in
16.0 mm
|
||
| £ 0.2757 - £ 0.3064 | Request the lead time here |
0.453 in
11.5 mm
|
72 Ω
|
0.63 in
16.0 mm
|
29 Ω
|
0.315 in
8.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue