Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.
The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.
Series Code :SR2169
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Base Width | Material | Base Length | Mounting Method | View | |
|---|---|---|---|---|---|---|---|
| £ 0.9114 - £ 0.9298 | 34392 In stock |
|
Nylon 6/6
|
1.437 in
36.5 mm
|
Adhesive
|
||
| £ 0.9411 - £ 0.9411 | 4202 In stock |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 1.2218 - £ 1.2218 | 7790 In stock |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 0.9624 - £ 0.9822 | Request the lead time here |
|
Nylon 6/6
|
1.063 in
27.0 mm
|
Adhesive
|
||
| £ 1.0035 - £ 1.0035 | 16199 In stock |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 1.6017 - £ 1.6442 | 4060 In stock |
|
Nylon 6/6
|
2.409 in
61.2 mm
|
Adhesive
|
||
| 10022832 | £ 0.4776 - £ 0.4776 | 3244 In stock |
|
Nylon 6/6
|
2.224 in
56.5 mm
|
Screw
|
|
| £ 10.6874 - £ 10.6874 | Request the lead time here |
|
Nylon 6/6;Silicone Foam
|
|
Adhesive
|
||
| £ 0.669 - £ 0.669 | 2000 In stock |
|
Nylon 6/6
|
2.224 in
56.5 mm
|
Adhesive
|
||
| £ 0.832 - £ 0.832 | 1942 In stock |
|
Nylon 6/6
|
3.26 in
82.8 mm
|
Screw
|
||
| £ 1.0374 - £ 1.0374 | Request the lead time here |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 1.0374 - £ 1.0374 | 27 In stock |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 1.1287 - £ 1.1287 | 98 In stock |
|
Nylon 6/6
|
|
Adhesive
|
||
| 10006023 | £ 0.9814 - £ 0.9814 | 2888 In stock |
|
Nylon 6/6
|
|
Adhesive
|
|
| 10006061 | £ 0.9814 - £ 0.9814 | 8853 In stock |
|
Nylon 6/6
|
|
Adhesive
|
|
| £ 6.0098 - £ 6.0098 | 177 In stock |
|
Nylon 6/6;Silicone Foam
|
|
Adhesive
|
||
| 10022818 | £ 0.3827 - £ 0.3827 | 19023 In stock |
|
Nylon 6/6
|
1.169 in
29.7 mm
|
Screw
|
|
| £ 1.0374 - £ 1.0374 | 600 In stock |
|
Nylon 6/6
|
|
Adhesive
|
||
| £ 1.0374 - £ 1.0374 | 1669 In stock |
|
Nylon 6/6
|
|
Adhesive
|
||
| 10007624 | £ 5.4145 - £ 5.4145 | Request the lead time here |
|
Nylon 6/6;Silicone Foam
|
|
Adhesive