Menu Search

Flat Cable Clamp

In stock

Flat Cable Clamps are easy to install due to their push in application feature. Ideal for holding and routing cables, wires and cords. It is used to secure flat ribbon cables in place, and prevent them from shifting or moving out of position, which can help to reduce the risk of damage or interference. It is durable and ensure longevity and resistance to wear and tear.

The range includes options with adhesive base, tension lock cover on the top of the clamp or with a releasable latch to prevent cables from sliding.

  • Material: PA, Aluminium
  • Colour: Natural and Grey
  • Material Flammability Standard: UL94 V-2, UL94 V-0


Series Code :SR2169

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
62 results
Product SKUs information
Essentra Part Number Price range Availability Base Width Material Base Length Mounting Method View
£ 1.4457 - £ 1.4457 900 In stock
Nylon 6/6
Adhesive
£ 0.6335 - £ 0.6335 10 In stock
Nylon 6/6
98.0 mm
£ 0.5598 - £ 0.5598 Request the lead time here
Nylon 6/6
Screw
£ 0.2508 - £ 0.2508 Request the lead time here
Nylon 6/6
80.5 mm
£ 0.5627 - £ 0.574 30 In stock
Aluminum
Adhesive
£ 1.1552 - £ 1.1552 284 In stock
Nylon 6/6
Adhesive
£ 1.5449 - £ 1.5449 Request the lead time here
Nylon 6/6
Adhesive
£ 1.2161 - £ 1.2161 Request the lead time here
Nylon 6/6
Adhesive
10148143 £ 0.4238 - £ 0.4422 Request the lead time here
Aluminum
Adhesive
£ 0.4627 - £ 0.5025 13931 In stock
Nylon 6/6
Arrowhead
£ 0.2508 - £ 0.2508 Request the lead time here
Nylon 6/6
Arrowhead
10035955 £ 0.3901 - £ 0.4106 Request the lead time here
Nylon 6/6
£ 0.3901 - £ 0.4106 Request the lead time here
Nylon 6/6
£ 0.7526 - £ 0.7526 Request the lead time here
Nylon 6/6
10035962 £ 0.4486 - £ 0.4722 273 In stock
13.2 mm
PA
39.3 mm
Push In
10036006 £ 0.7686 - £ 0.7686 10556 In stock
10.2 mm
PA
77.2 mm
Push In
10148150 £ 0.4946 - £ 0.4946 Request the lead time here
Aluminum
Adhesive
£ 0.5693 - £ 0.5693 185 In stock
10.0 mm
PA
67.0 mm
Push In
10154427 £ 0.5683 - £ 0.5683 Request the lead time here
Nylon 6/6
Arrowhead
£ 0.4096 - £ 0.4096 249 In stock
Nylon 6/6
56.8 mm
  • of 4
Flat Cable Clamp Natural Nylon 6/6

10154601

Price Range
£ 1.4457 - £ 1.4457

Stock Levels
900 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    82.3 mm
  • Full Material
    Polyamide
Flat Cable Clamp 98.0 mm 82.3 mm 12.0 mm Natural Nylon 6/6

10312957

Price Range
£ 0.6335 - £ 0.6335

Stock Levels
10 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    98.0 mm
  • Cable Width
    82.3 mm
  • Mounting Hole Diameter
    12.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp Natural Nylon 6/6

10154595

Price Range
£ 0.5598 - £ 0.5598

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    82.3 mm
  • Full Material
    Polyamide
Flat Cable Clamp 80.5 mm 64.8 mm 12.0 mm Natural Nylon 6/6

10312940

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Base Length
    80.5 mm
  • Cable Width
    64.8 mm
  • Mounting Hole Diameter
    12.0 mm
  • Full Material
    Polyamide
Flat Cable Clamp 50.8 mm 14.3 mm Natural Aluminum

10148174

Price Range
£ 0.574 - £ 0.5627

Stock Levels
30 In stock
Attributes
  • Commodity Code
    7616999099
  • Inside Width
    6.4 mm
  • Cable Width
    50.8 mm
  • Overall Height
    14.3 mm
  • Full Material
    Aluminium
Flat Cable Clamp 41.2 mm 14.6 mm Natural Nylon 6/6

10154502

Price Range
£ 1.1552 - £ 1.1552

Stock Levels
284 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    12.7 mm
  • Overall Height
    14.6 mm
  • Distance Between Fixing Holes
    41.2 mm
  • Full Material
    Polyamide
Flat Cable Clamp 58.7 mm 21.0 mm Natural Nylon 6/6

10154526

Price Range
£ 1.5449 - £ 1.5449

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    58.7 mm
  • Full Material
    Polyamide
Flat Cable Clamp 64.8 mm 21.0 mm Natural Nylon 6/6

10154564

Price Range
£ 1.2161 - £ 1.2161

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Height
    19.1 mm
  • Overall Height
    21.0 mm
  • Distance Between Fixing Holes
    64.8 mm
  • Full Material
    Polyamide
Flat Cable Clamp 25.4 mm 7.9 mm Natural Aluminum

10148143

Price Range
£ 0.4422 - £ 0.4238

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616100099
  • Inside Width
    6.4 mm
  • Cable Width
    25.4 mm
  • Overall Height
    7.9 mm
  • Full Material
    Aluminium
Flat Cable Clamp 67.0 mm 9.9 mm Natural Nylon 6/6

10154403

Price Range
£ 0.5025 - £ 0.4627

Stock Levels
13931 In stock
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    53.4 mm
  • Cable Width
    10.0 mm
  • Mounting Hole Diameter
    4.0 mm
  • Overall Height
    16.4 mm
Flat Cable Clamp 77.0 mm 7.2 mm Natural Nylon 6/6

10154410

Price Range
£ 0.2508 - £ 0.2508

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    64.5 mm
  • Cable Width
    20.0 mm
  • Inside Height
    7.2 mm
  • Mounting Hole Diameter
    4.75 mm
Flat Cable Clamp 4.0 mm 39.3 mm 13.2 mm Natural Polyamide

10035955

Price Range
£ 0.4106 - £ 0.3901

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    24.7 mm
  • Cable Width
    13.2 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 4.0 mm 32.5 mm 9.1 mm Natural Polyamide

10035948

Price Range
£ 0.4106 - £ 0.3901

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    15.5 mm
  • Cable Width
    9.1 mm
  • Mounting Hole Diameter
    4.0 mm
  • Panel Thickness Range
    1.0 - 2.0 mm
Flat Cable Clamp 55.4 mm 19.1 mm Natural Nylon 6/6

10108666

Price Range
£ 0.7526 - £ 0.7526

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    14.8 mm
  • Cable Width
    19.0 mm
  • Inside Height
    7.1 mm
  • Mounting Hole Diameter
    4.8 mm
Flat Cable Clamp 39.3 mm 13.2 mm Natural PA

10035962

Price Range
£ 0.4722 - £ 0.4486

Stock Levels
273 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    39.3 mm
  • Base Width
    13.2 mm
  • Inside Width
    24.7 mm
  • Cable Width
    24.7 mm
Flat Cable Clamp 77.2 mm 10.2 mm Natural PA

10036006

Price Range
£ 0.7686 - £ 0.7686

Stock Levels
10556 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    77.2 mm
  • Base Width
    10.2 mm
  • Inside Width
    63.8 mm
  • Cable Width
    63.8 mm
Flat Cable Clamp 33.3 mm 9.8 mm Natural Aluminum

10148150

Price Range
£ 0.4946 - £ 0.4946

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    7616999099
  • Inside Width
    6.4 mm
  • Cable Width
    33.3 mm
  • Overall Height
    9.8 mm
  • Full Material
    Aluminium
Flat Cable Clamp 67.0 mm 10.0 mm Natural PA

10035986

Price Range
£ 0.5693 - £ 0.5693

Stock Levels
185 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    67.0 mm
  • Base Width
    10.0 mm
  • Inside Width
    54.1 mm
  • Cable Width
    54.1 mm
Flat Cable Clamp 77.0 mm 13.7 mm Natural Nylon 6/6

10154427

Price Range
£ 0.5683 - £ 0.5683

Stock Levels
Request the lead time here
Attributes
  • Commodity Code
    3926909790
  • Inside Width
    64.5 mm
  • Cable Width
    20.0 mm
  • Inside Height
    13.7 mm
  • Mounting Hole Diameter
    4.75 mm
Flat Cable Clamp 56.8 mm 41.2 mm 12.0 mm Natural Nylon 6/6

10108659

Price Range
£ 0.4096 - £ 0.4096

Stock Levels
249 In stock
Attributes
  • Commodity Code
    3926909790
  • Base Length
    56.8 mm
  • Cable Width
    41.2 mm
  • Mounting Hole Diameter
    12.0 mm
  • Full Material
    Polyamide