Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.2395 - £ 0.2494 | Request the lead time here |
0.398 in
10.1 mm
|
|
|
0.425 in
10.8 mm
|
0.319 in
8.1 mm
|
|
||
| £ 4.6916 - £ 4.7909 | Request the lead time here |
1.811 in
46.0 mm
|
|
|
1.811 in
46.0 mm
|
1.575 in
40.0 mm
|
|
||
| £ 0.2792 - £ 0.2919 | Request the lead time here |
0.236 in
6.0 mm
|
|
|
0.315 in
8.0 mm
|
0.157 in
4.0 mm
|
|
||
| £ 7.1013 - £ 7.243 | Request the lead time here |
1.969 in
50.0 mm
|
|
|
1.181 in
30.0 mm
|
1.772 in
45.0 mm
|
|
||
| £ 5.4571 - £ 5.5705 | 20 In stock |
2.205 in
56.0 mm
|
|
|
1.969 in
50.0 mm
|
1.969 in
50.0 mm
|
|
||
| £ 0.4946 - £ 0.5159 | Request the lead time here |
0.315 in
8.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.394 in
10.0 mm
|
0.236 in
6.0 mm
|
0.354 in
9.0 mm
|
||
| £ 0.5797 - £ 0.6038 | Request the lead time here |
0.394 in
10.0 mm
|
0.591 in
15.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.315 in
8.0 mm
|
0.551 in
14.0 mm
|
||
| £ 0.6463 - £ 0.6732 | Request the lead time here |
0.472 in
12.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
0.551 in
14.0 mm
|
||
| £ 1.5591 - £ 1.6158 | Request the lead time here |
0.669 in
17.0 mm
|
|
|
0.669 in
17.0 mm
|
0.591 in
15.0 mm
|
|
||
| £ 0.7725 - £ 0.8051 | Request the lead time here |
0.787 in
20.0 mm
|
|
|
0.61 in
15.5 mm
|
0.63 in
16.0 mm
|
|
||
| £ 0.8136 - £ 0.8476 | Request the lead time here |
0.866 in
22.0 mm
|
|
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 0.5698 - £ 0.5939 | Request the lead time here |
0.787 in
20.0 mm
|
|
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
|
||
| £ 1.0446 - £ 1.0871 | Request the lead time here |
0.866 in
22.0 mm
|
|
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 3.7845 - £ 3.8554 | Request the lead time here |
0.906 in
23.0 mm
|
|
|
0.846 in
21.5 mm
|
0.787 in
20.0 mm
|
|
||
| £ 0.9666 - £ 1.0063 | 100 In stock |
0.945 in
24.0 mm
|
|
|
1.024 in
26.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 1.0304 - £ 1.073 | Request the lead time here |
1.024 in
26.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 1.073 - £ 1.1183 | Request the lead time here |
0.472 in
12.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.3982 - £ 0.4153 | 100 In stock |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.4209 - £ 0.4394 | Request the lead time here |
0.512 in
13.0 mm
|
|
|
0.63 in
16.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 1.3423 - £ 1.399 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.472 in
12.0 mm
|
0.472 in
12.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue