Flanged Sleeve Bearings, commonly known as sleeve bearings, plastic flanged bushings or flanged plain bearings, offer high performance and mechanical stability in a host of applications. They help reduce vibration and noise using a sliding motion, that absorbs friction between moving parts.
Our range features high performance plastic flanged sleeve bearings made from black or natural Polyamide 6.6, with Carbon Fibre and Polytetrafluoroethylene (PTFE) compound. These PTFE sleeve bearings have very low friction and good heat discharge. Friction coefficient 0.11 (statistical).
Also featured are a selection of nylon bearings flanged that are available in yellow, black or natural.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Shaft Diameter | Flange Outside Diameter | Flanged | Overall Length | Shaft Hole Diameter | Shaft Length | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.5046 - £ 0.5258 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 1.3692 - £ 1.4316 | 50 In stock |
0.63 in
16.0 mm
|
|
|
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
||
| £ 0.944 - £ 0.9822 | Request the lead time here |
0.791 in
20.1 mm
|
|
|
0.472 in
12.0 mm
|
0.598 in
15.2 mm
|
|
||
| £ 0.438 - £ 0.4564 | 3900 In stock |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.413 in
10.5 mm
|
|
||
| £ 0.771 - £ 0.8036 | 200 In stock |
0.472 in
12.0 mm
|
|
|
0.236 in
6.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.4209 - £ 0.4394 | Request the lead time here |
0.512 in
13.0 mm
|
|
|
0.591 in
15.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.7725 - £ 0.8051 | Request the lead time here |
0.787 in
20.0 mm
|
|
|
0.61 in
15.5 mm
|
0.63 in
16.0 mm
|
|
||
| £ 0.523 - £ 0.5457 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.523 - £ 0.5457 | 1300 In stock |
0.551 in
14.0 mm
|
|
|
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 1.0446 - £ 1.0871 | 50 In stock |
0.866 in
22.0 mm
|
|
|
0.984 in
25.0 mm
|
0.709 in
18.0 mm
|
|
||
| £ 1.0007 - £ 1.0432 | Request the lead time here |
0.945 in
24.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 1.0503 - £ 1.0942 | Request the lead time here |
0.984 in
25.0 mm
|
|
|
0.591 in
15.0 mm
|
0.787 in
20.0 mm
|
|
||
| £ 0.5698 - £ 0.5939 | Request the lead time here |
0.787 in
20.0 mm
|
|
|
0.295 in
7.5 mm
|
0.728 in
18.5 mm
|
|
||
| £ 5.1877 - £ 5.287 | Request the lead time here |
1.339 in
34.0 mm
|
|
|
1.457 in
37.0 mm
|
1.181 in
30.0 mm
|
|
||
| £ 1.4599 - £ 1.5166 | Request the lead time here |
0.551 in
14.0 mm
|
|
|
0.787 in
20.0 mm
|
0.472 in
12.0 mm
|
|
||
| £ 0.8136 - £ 0.8476 | Request the lead time here |
0.866 in
22.0 mm
|
|
|
0.591 in
15.0 mm
|
0.63 in
16.0 mm
|
|
||
| £ 0.6024 - £ 0.6279 | Request the lead time here |
0.63 in
16.0 mm
|
|
|
0.394 in
10.0 mm
|
0.394 in
10.0 mm
|
|
||
| £ 0.5443 - £ 0.5669 | Request the lead time here |
0.709 in
18.0 mm
|
|
|
0.709 in
18.0 mm
|
0.488 in
12.4 mm
|
|
||
| £ 3.827 - £ 3.9121 | 10 In stock |
1.299 in
33.0 mm
|
|
|
1.299 in
33.0 mm
|
1.102 in
28.0 mm
|
|
||
| £ 0.4209 - £ 0.4394 | Request the lead time here |
0.512 in
13.0 mm
|
|
|
0.315 in
8.0 mm
|
0.394 in
10.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue