Menu Search

Flanged Linear Ball Bushings

In production

These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.

They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.

It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.

  • Low friction for reduced wear, plus high load-carrying capacity, minimizing stress concentration.
  • Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
  • The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws.
Material: Steel, Stainless Steel Series Code: SRL1731, SRL1721, SRL1720, SRL1725, SRL1724, SRL1723, SRL1722, SRL1719, SRL1718

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability d3 tol. h4 d4 d1 tol. h6 d2 tol. h6 l1 Type View
£ 75.0516 - £ 107.2122 Request the lead time here
42.0
4.5
12.0
22.0
57.0
Long Version, Circular Flange
£ 22.5624 - £ 32.232 Request the lead time here
54.0
5.5
20.0
32.0
45.0
Circular Flange
£ 37.5258 - £ 53.601 Request the lead time here
46.0
4.5
16.0
26.0
36.0
Circular Flange
£ 46.8486 - £ 66.9222 Request the lead time here
46.0
4.5
16.0
26.0
36.0
Circular Flange
£ 55.641 - £ 79.4886 Request the lead time here
42.0
4.5
12.0
22.0
57.0
Long Version, Circular Flange
£ 17.7276 - £ 25.3266 Request the lead time here
42.0
4.5
12.0
22.0
32.0
Circular Flange
£ 31.4772 - £ 44.9718 Request the lead time here
62.0
5.5
25.0
40.0
58.0
Circular Flange
£ 149.1444 - £ 213.0576 Request the lead time here
62.0
5.5
25.0
40.0
112.0
Long Version, Circular Flange
£ 39.3108 - £ 56.1612 Request the lead time here
76.0
6.6
30.0
47.0
68.0
Circular Flange
£ 19.6656 - £ 28.0908 Request the lead time here
46.0
4.5
16.0
26.0
36.0
Circular Flange
£ 84.1704 - £ 120.2376 Request the lead time here
54.0
5.5
20.0
32.0
80.0
Long Version, Circular Flange
£ 78.489 - £ 112.1286 Request the lead time here
62.0
5.5
25.0
40.0
58.0
Circular Flange
£ 56.61 - £ 80.8758 Request the lead time here
54.0
5.5
20.0
32.0
45.0
Circular Flange
£ 69.8088 - £ 99.7254 Request the lead time here
46.0
4.5
16.0
26.0
70.0
Long Version, Circular Flange
£ 45.594 - £ 65.127 Request the lead time here
54.0
5.5
20.0
32.0
45.0
Circular Flange
£ 126.3678 - £ 180.5298 Request the lead time here
134.0
11.0
60.0
90.0
125.0
Circular Flange
£ 109.905 - £ 157.0086 Request the lead time here
98.0
9.0
40.0
62.0
154.0
Circular Flange
£ 33.9762 - £ 48.5418 Request the lead time here
46.0
4.5
16.0
26.0
70.0
Circular Flange
£ 39.3822 - £ 56.253 Request the lead time here
54.0
5.5
20.0
32.0
80.0
Circular Flange
£ 104.9988 - £ 149.991 Request the lead time here
54.0
5.5
20.0
32.0
80.0
Long Version, Circular Flange
  • of 6
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20156091

Price Range
£ 107.2122 - £ 75.0516

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 20.0 32.0 45.0 Steel

20156206

Price Range
£ 32.232 - £ 22.5624

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20156114

Price Range
£ 53.601 - £ 37.5258

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20156121

Price Range
£ 66.9222 - £ 46.8486

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20156084

Price Range
£ 79.4886 - £ 55.641

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 12.0 22.0 32.0 Steel

20156077

Price Range
£ 25.3266 - £ 17.7276

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    42.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 25.0 40.0 58.0 Steel

20156275

Price Range
£ 44.9718 - £ 31.4772

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing 25.0 40.0 112.0 Stainless Steel

20156299

Price Range
£ 213.0576 - £ 149.1444

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 30.0 47.0 68.0 Steel

20156329

Price Range
£ 56.1612 - £ 39.3108

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • d3 tol. h4
    76.0
  • d4
    6.6
Linear Ball Bushing Circular Flange 16.0 26.0 36.0 Steel

20156138

Price Range
£ 28.0908 - £ 19.6656

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20156213

Price Range
£ 120.2376 - £ 84.1704

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20156268

Price Range
£ 112.1286 - £ 78.489

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20156190

Price Range
£ 80.8758 - £ 56.61

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing 16.0 26.0 70.0 Stainless Steel

20156145

Price Range
£ 99.7254 - £ 69.8088

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing 20.0 32.0 45.0 Stainless Steel

20156183

Price Range
£ 65.127 - £ 45.594

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    45.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing 60.0 90.0 125.0 Steel

20156398

Price Range
£ 180.5298 - £ 126.3678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
  • d3 tol. h4
    134.0
  • d4
    11.0
Linear Ball Bushing 40.0 62.0 154.0 Steel

20156367

Price Range
£ 157.0086 - £ 109.905

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
  • d3 tol. h4
    98.0
  • d4
    9.0
Linear Ball Bushing Circular Flange 16.0 26.0 70.0 Steel

20156169

Price Range
£ 48.5418 - £ 33.9762

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    70.0
  • d3 tol. h4
    46.0
  • d4
    4.5
Linear Ball Bushing Circular Flange 20.0 32.0 80.0 Steel

20156237

Price Range
£ 56.253 - £ 39.3822

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing 20.0 32.0 80.0 Stainless Steel

20156220

Price Range
£ 149.991 - £ 104.9988

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    54.0
  • d4
    5.5