Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
20156077
20156077
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 25.3266 |
| 10 - 19 | £ 22.797 |
| 20 - 49 | £ 21.5322 |
| 50 - 99 | £ 20.2572 |
| 100 + | £ 17.7276 |
| d1 tol. h6 | 12.0 |
|---|---|
| d2 tol. h6 | 22.0 |
| l1 | 32.0 |
| d3 tol. h4 | 42.0 |
| d4 | 4.5 |
| d5 | 8.0 |
| d6 | 32.0 |
| l3 | 4.4 |
| No. of ball circuits | 4.0 |
| Squareness A µm | 12.0 |
| Dyn. load C max. N | 410.0 |
| Static load C0 max. N | 590.0 |
| Weight g | 86.0 |
| Material | Steel |
| Type | Circular Flange |
| Commodity Code | 8482800090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue