Menu Search

Flanged Linear Ball Bushings

In production

These Flanged Linear Ball Bushings are used in linear motion applications to provide smooth and precise movement along a linear axis. Composed of a housing with a row of 4-6 round ball circuits housed in a cage. The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws. In Long Flanged Linear Ball Bushings, the increase in length gives them greater load capacity and greater stability in comparison with same size standard ball bushings.

They have low friction for reduced wear, plus high load-carrying capacity as the ball bearings distribute the load evenly across the bushing, minimizing stress concentration and extending the system's service life.

It can withstand temperatures from -20C to +80C, and is ideal for applications such as automation systems, CNC machines, assembly systems, and manufacturing processes.

  • Low friction for reduced wear, plus high load-carrying capacity, minimizing stress concentration.
  • Composed of a housing with a row of 4-6 round ball circuits housed in a cage.
  • The mounting flange allows the bushing to be easily mounted to a surface using bolts or screws.
Material: Steel, Stainless Steel Series Code: SRL1731, SRL1721, SRL1720, SRL1725, SRL1724, SRL1723, SRL1722, SRL1719, SRL1718

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
109 results
Product SKUs information
Item Code Price range Availability d3 tol. h4 d4 d1 tol. h6 d2 tol. h6 l1 Type View
£ 25.0716 - £ 35.8224 Request the lead time here
40.0
4.5
10.0
19.0
29.0
Circular Flange
£ 19.4208 - £ 27.744 Request the lead time here
28.0
3.4
6.0
12.0
19.0
Circular Flange
£ 20.1144 - £ 28.7334 Request the lead time here
40.0
4.5
10.0
19.0
29.0
Circular Flange
£ 23.9088 - £ 34.1496 Request the lead time here
28.0
3.4
6.0
12.0
19.0
Circular Flange
£ 39.3822 - £ 56.253 Request the lead time here
54.0
5.5
20.0
32.0
80.0
Circular Flange
£ 39.3108 - £ 56.1612 Request the lead time here
76.0
6.6
30.0
47.0
68.0
Circular Flange
£ 126.3678 - £ 180.5298 Request the lead time here
134.0
11.0
60.0
90.0
125.0
Circular Flange
£ 27.3666 - £ 39.0966 Request the lead time here
32.0
3.4
8.0
16.0
25.0
Circular Flange
£ 67.983 - £ 97.1244 Request the lead time here
62.0
5.5
25.0
40.0
58.0
Circular Flange
£ 56.5182 - £ 80.733 Request the lead time here
62.0
5.5
25.0
40.0
112.0
Circular Flange
£ 109.905 - £ 157.0086 Request the lead time here
98.0
9.0
40.0
62.0
154.0
Circular Flange
£ 209.3142 - £ 299.0232 Request the lead time here
134.0
11.0
60.0
90.0
211.0
Circular Flange
£ 34.4148 - £ 49.164 Request the lead time here
32.0
3.4
8.0
16.0
25.0
Circular Flange
£ 66.0858 - £ 94.401 Request the lead time here
4.5
8.0
12.0
22.0
57.0
Square Flange
£ 29.6718 - £ 42.381 Request the lead time here
4.5
8.0
12.0
22.0
57.0
Square Flange
£ 35.0472 - £ 50.0616 Request the lead time here
4.5
8.0
12.0
22.0
32.0
Square Flange
£ 54.9678 - £ 78.5298 Request the lead time here
4.5
8.0
16.0
26.0
36.0
Square Flange
£ 82.5996 - £ 117.9936 Request the lead time here
4.5
8.0
12.0
22.0
57.0
Square Flange
£ 17.1972 - £ 24.5718 Request the lead time here
28.0
3.4
6.0
12.0
35.0
Circular Flange
£ 31.6098 - £ 45.1554 Request the lead time here
4.5
8.0
10.0
19.0
55.0
Square Flange
  • of 6
Linear Ball Bushing 10.0 19.0 29.0 Stainless Steel

20157548

Price Range
£ 35.8224 - £ 25.0716

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing 6.0 12.0 19.0 Stainless Steel

20157494

Price Range
£ 27.744 - £ 19.4208

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing 10.0 19.0 29.0 Stainless Steel

20157500

Price Range
£ 28.7334 - £ 20.1144

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    29.0
  • d3 tol. h4
    40.0
  • d4
    4.5
Linear Ball Bushing 6.0 12.0 19.0 Stainless Steel

20157531

Price Range
£ 34.1496 - £ 23.9088

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    19.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Circular Flange 20.0 32.0 80.0 Steel

20156237

Price Range
£ 56.253 - £ 39.3822

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    20.0
  • d2 tol. h6
    32.0
  • l1
    80.0
  • d3 tol. h4
    54.0
  • d4
    5.5
Linear Ball Bushing Circular Flange 30.0 47.0 68.0 Steel

20156329

Price Range
£ 56.1612 - £ 39.3108

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    30.0
  • d2 tol. h6
    47.0
  • l1
    68.0
  • d3 tol. h4
    76.0
  • d4
    6.6
Linear Ball Bushing 60.0 90.0 125.0 Steel

20156398

Price Range
£ 180.5298 - £ 126.3678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    125.0
  • d3 tol. h4
    134.0
  • d4
    11.0
Linear Ball Bushing 8.0 16.0 25.0 Stainless Steel

20156411

Price Range
£ 39.0966 - £ 27.3666

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3 tol. h4
    32.0
  • d4
    3.4
Linear Ball Bushing 25.0 40.0 58.0 Stainless Steel

20156251

Price Range
£ 97.1244 - £ 67.983

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    58.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing 25.0 40.0 112.0 Steel

20156305

Price Range
£ 80.733 - £ 56.5182

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    25.0
  • d2 tol. h6
    40.0
  • l1
    112.0
  • d3 tol. h4
    62.0
  • d4
    5.5
Linear Ball Bushing 40.0 62.0 154.0 Steel

20156367

Price Range
£ 157.0086 - £ 109.905

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    40.0
  • d2 tol. h6
    62.0
  • l1
    154.0
  • d3 tol. h4
    98.0
  • d4
    9.0
Linear Ball Bushing 60.0 90.0 211.0 Steel

20156404

Price Range
£ 299.0232 - £ 209.3142

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    60.0
  • d2 tol. h6
    90.0
  • l1
    211.0
  • d3 tol. h4
    134.0
  • d4
    11.0
Linear Ball Bushing 8.0 16.0 25.0 Stainless Steel

20156428

Price Range
£ 49.164 - £ 34.4148

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    8.0
  • d2 tol. h6
    16.0
  • l1
    25.0
  • d3 tol. h4
    32.0
  • d4
    3.4
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20156602

Price Range
£ 94.401 - £ 66.0858

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Square Flange 12.0 22.0 57.0 Steel

20156626

Price Range
£ 42.381 - £ 29.6718

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 12.0 22.0 32.0 Stainless Steel

20156572

Price Range
£ 50.0616 - £ 35.0472

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    32.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 16.0 26.0 36.0 Stainless Steel

20156640

Price Range
£ 78.5298 - £ 54.9678

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    16.0
  • d2 tol. h6
    26.0
  • l1
    36.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing 12.0 22.0 57.0 Stainless Steel

20156619

Price Range
£ 117.9936 - £ 82.5996

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    12.0
  • d2 tol. h6
    22.0
  • l1
    57.0
  • d3 tol. h4
    4.5
  • d4
    8.0
Linear Ball Bushing Circular Flange 6.0 12.0 35.0 Steel

20157579

Price Range
£ 24.5718 - £ 17.1972

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    6.0
  • d2 tol. h6
    12.0
  • l1
    35.0
  • d3 tol. h4
    28.0
  • d4
    3.4
Linear Ball Bushing Square Flange 10.0 19.0 55.0 Steel

20157609

Price Range
£ 45.1554 - £ 31.6098

Stock Levels
Request the lead time here
Attributes
  • d1 tol. h6
    10.0
  • d2 tol. h6
    19.0
  • l1
    55.0
  • d3 tol. h4
    4.5
  • d4
    8.0