Menu Search

Flanged Bronze Nuts

In production

Flanged Bronze Nuts are an important part of lead screw assemblies, extensively employed in linear motion systems. It is intended for manual or motorised applications at low rotational speeds under load, and it has a smooth surface that reduces lead screw wear.

They are extremely durable and have an element of self lubrication. The bronze material also assures dependable performance, making them one of the most popular nut choices in lead screw assemblies.

These are widely utilised in a variety of industrial applications, including in automotive, aerospace, and medical equipment. Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.

  • Flanged Bronze Nuts are an important part of lead screw assemblies
  • It is intended for manual or motorised applications at low rotational speeds under load
  • Available as standard right-hand thread flanged bronze nuts as well as left-hand threaded.
Material: Bronze Series Code: SRL1331, SRL1332

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
78 results
Product SKUs information
Item Code Price range Availability l1 Thread Size d1 tol 7H l2 d2 tol. H9 No. of starts d3 tol. h11 View
£ 25.551 - £ 42.585 Request the lead time here
35.0
TR12 x 3
12.0
12.0
28.0
1.0
48.0
£ 23.4294 - £ 39.0456 Request the lead time here
35.0
TR12 x 3
12.0
12.0
28.0
1.0
48.0
£ 23.2458 - £ 38.7396 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
£ 25.3674 - £ 42.279 Request the lead time here
35.0
TR16 x 8
16.0
12.0
28.0
2.0
48.0
£ 25.2246 - £ 42.0444 Request the lead time here
35.0
TR18 x 4
18.0
12.0
28.0
1.0
48.0
£ 35.0574 - £ 58.4358 Request the lead time here
44.0
TR20 x 8
20.0
12.0
32.0
2.0
55.0
£ 15.3816 - £ 25.6428 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
£ 29.9472 - £ 49.9086 Request the lead time here
35.0
TR14 x 3
14.0
12.0
28.0
1.0
48.0
£ 44.9922 - £ 74.9904 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
£ 33.6498 - £ 56.0898 Request the lead time here
44.0
TR20 x 4
20.0
12.0
32.0
1.0
55.0
£ 30.7428 - £ 51.2346 Request the lead time here
35.0
TR16 x 4
16.0
12.0
28.0
1.0
48.0
£ 17.2788 - £ 28.8048 Request the lead time here
25.0
TR10 x 2
10.0
10.0
25.0
1.0
42.0
£ 26.6322 - £ 44.3904 Request the lead time here
35.0
TR14 x 3
14.0
12.0
28.0
1.0
48.0
£ 46.5324 - £ 77.5608 Request the lead time here
46.0
TR26 x 5
26.0
14.0
38.0
1.0
62.0
£ 25.2246 - £ 42.0444 Request the lead time here
35.0
TR18 x 8
18.0
12.0
28.0
2.0
48.0
£ 34.7412 - £ 57.8952 Request the lead time here
44.0
TR22 x 5
22.0
12.0
32.0
1.0
55.0
£ 131.6922 - £ 219.4938 Request the lead time here
66.0
TR44 x 7
44.0
16.0
63.0
1.0
95.0
£ 417.4962 - £ 695.8236 Request the lead time here
105.0
TR70 x 10
70.0
22.0
95.0
1.0
140.0
£ 13.1478 - £ 21.9198 Request the lead time here
20.0
TR12 x 3
12.0
7.0
24.0
1.0
42.0
£ 64.2396 - £ 107.0592 Request the lead time here
54.0
TR36 x 6
36.0
16.0
45.0
1.0
70.0
  • of 4
Flanged Nut TR12 x 3 35.0 Bronze

20146634

Price Range
£ 42.585 - £ 25.551

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut TR12 x 3 35.0 Bronze

20146627

Price Range
£ 39.0456 - £ 23.4294

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 4 35.0 Bronze

20146689

Price Range
£ 38.7396 - £ 23.2458

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 8 35.0 Bronze

20146702

Price Range
£ 42.279 - £ 25.3674

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    16.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR18 x 4 35.0 Bronze

20146726

Price Range
£ 42.0444 - £ 25.2246

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    18.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR20 x 8 44.0 Bronze

20146764

Price Range
£ 58.4358 - £ 35.0574

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    20.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR10 x 2 25.0 Bronze

20146603

Price Range
£ 25.6428 - £ 15.3816

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Right Hand
Flanged Nut TR14 x 3 35.0 Bronze

20146665

Price Range
£ 49.9086 - £ 29.9472

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Left Hand
Flanged Nut TR20 x 4 44.0 Bronze

20146757

Price Range
£ 74.9904 - £ 44.9922

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR20 x 4 44.0 Bronze

20146740

Price Range
£ 56.0898 - £ 33.6498

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR20 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    20.0
  • Lead
    4.0
  • Thread Direction
    Right Hand
Flanged Nut TR16 x 4 35.0 Bronze

20146696

Price Range
£ 51.2346 - £ 30.7428

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR16 x 4
  • No. of starts
    1.0
  • d1 tol 7H
    16.0
  • Lead
    4.0
  • Thread Direction
    Left Hand
Flanged Nut TR10 x 2 25.0 Bronze

20146610

Price Range
£ 28.8048 - £ 17.2788

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR10 x 2
  • No. of starts
    1.0
  • d1 tol 7H
    10.0
  • Lead
    2.0
  • Thread Direction
    Left Hand
Flanged Nut TR14 x 3 35.0 Bronze

20146658

Price Range
£ 44.3904 - £ 26.6322

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR14 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    14.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut TR26 x 5 46.0 Bronze

20146832

Price Range
£ 77.5608 - £ 46.5324

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR26 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    26.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR18 x 8 35.0 Bronze

20146733

Price Range
£ 42.0444 - £ 25.2246

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR18 x 8
  • No. of starts
    2.0
  • d1 tol 7H
    18.0
  • Lead
    8.0
  • Thread Direction
    Right Hand
Flanged Nut TR22 x 5 44.0 Bronze

20146788

Price Range
£ 57.8952 - £ 34.7412

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR22 x 5
  • No. of starts
    1.0
  • d1 tol 7H
    22.0
  • Lead
    5.0
  • Thread Direction
    Right Hand
Flanged Nut TR44 x 7 66.0 Bronze

20147013

Price Range
£ 219.4938 - £ 131.6922

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR44 x 7
  • No. of starts
    1.0
  • d1 tol 7H
    44.0
  • Lead
    7.0
  • Thread Direction
    Left Hand
Flanged Nut TR70 x 10 105.0 Bronze

20147068

Price Range
£ 695.8236 - £ 417.4962

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR70 x 10
  • No. of starts
    1.0
  • d1 tol 7H
    70.0
  • Lead
    10.0
  • Thread Direction
    Right Hand
Flanged Nut TR12 x 3 20.0 Bronze

20147105

Price Range
£ 21.9198 - £ 13.1478

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR12 x 3
  • No. of starts
    1.0
  • d1 tol 7H
    12.0
  • Lead
    3.0
  • Thread Direction
    Right Hand
Flanged Nut TR36 x 6 54.0 Bronze

20146962

Price Range
£ 107.0592 - £ 64.2396

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    TR36 x 6
  • No. of starts
    1.0
  • d1 tol 7H
    36.0
  • Lead
    6.0
  • Thread Direction
    Left Hand