20146658
20146658
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 44.3904 |
| 10 - 19 | £ 39.9534 |
| 20 - 39 | £ 37.7298 |
| 40 - 49 | £ 33.2928 |
| 50 - 99 | £ 31.0692 |
| 100 + | £ 26.6322 |
| Thread Size | TR14 x 3 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 14.0 |
| Lead | 3.0 |
| Thread Direction | Right Hand |
| Contact Surface | 460.0 |
| d2 tol. H9 | 28.0 |
| d4 | 38.0 |
| d5 tol. H9 | 6.0 |
| l1 | 35.0 |
| l2 | 12.0 |
| Weight kg | 0.258 |
| Material | Bronze |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue