20146610
20146610
| Quantity | Unit price |
|---|---|
| 1 - 9 | £ 28.8048 |
| 10 - 19 | £ 25.9284 |
| 20 - 39 | £ 24.48 |
| 40 - 49 | £ 21.6036 |
| 50 - 99 | £ 20.1654 |
| 100 + | £ 17.2788 |
| Thread Size | TR10 x 2 |
|---|---|
| No. of starts | 1.0 |
| d1 tol 7H | 10.0 |
| Lead | 2.0 |
| Thread Direction | Left Hand |
| Contact Surface | 250.0 |
| d2 tol. H9 | 25.0 |
| d4 | 34.0 |
| d5 tol. H9 | 5.0 |
| l1 | 25.0 |
| l2 | 10.0 |
| Weight kg | 0.164 |
| Material | Bronze |
| Commodity Code | 7318290090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue