10232880
32296
| Quantity | Unit price |
|---|---|
| 1 - 29 | £ 8.1644 |
| 30 + | £ 7.9943 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| d | 14 in |
|---|---|
| d | 355.6 mm |
| h | 47.8 mm |
| h | 1.882 in |
| Nominal Pipe Size | 6" |
| Class Pressure Rating | 600 |
| Standard | ANSI |
| Colour | Yellow |
| Material | PE |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue