Menu Search

Flange Covers

In stock

Flange Covers are ideal for safeguarding internally coated flanges and offer comprehensive flange protection. Universally compatible with a wide range of flange types, including ANSI B 16.5, DIN 2631-2635 and BS 4504.

  • Flange Covers are ideal for protecting internally coated flanges, and they provide complete all-round flange protection.
  • Suitable for all types of flange faces and bolt holes.
  • Flexible, durable and easy to fit.
Material: PE Colour: Yellow Series Code: SR1353

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
151 results
Product SKUs information
Essentra Part Number Price range Availability d Nominal Pipe Size h Class Pressure Rating View
£ 26.2649 - £ 26.8036 Request the lead time here
381.0 mm
8"
41.1 mm
300
£ 2.1403 - £ 2.1828 794 In stock
124.0 mm
1"
17.5 mm
400
£ 21.9559 - £ 21.9559 Request the lead time here
160.0 mm
DN 65
11.0 mm
6
£ 29.3407 - £ 29.3407 Request the lead time here
210.0 mm
DN 100
13.0 mm
6
£ 1.8851 - £ 1.9277 191 In stock
120.6 mm
1/2"
22.3 mm
1500
£ 6.5626 - £ 6.7044 208 In stock
254.0 mm
5"
23.9 mm
150
£ 106.4773 - £ 106.4773 Request the lead time here
749.0 mm
DN 500
46.0 mm
40
£ 20.5385 - £ 20.5385 Request the lead time here
165.0 mm
DN 50
15.0 mm
16
£ 2.3812 - £ 2.4379 92 In stock
177.8 mm
1 1/2"
31.7 mm
1500
£ 3.0191 - £ 3.0758 Request the lead time here
177.8 mm
2 1/2"
22.4 mm
150
£ 16.3004 - £ 16.6264 Request the lead time here
330.0 mm
DN 175
25.0 mm
25
  • of 8
Flange Cover 381.0 mm 41.1 mm PE Yellow

10231623

Price Range
£ 26.8036 - £ 26.2649

Stock Levels
Request the lead time here
Attributes
  • d
    381.0 mm
  • h
    41.1 mm
  • Nominal Pipe Size
    8"
  • Class Pressure Rating
    300
  • Standard
    ANSI
Flange Cover 124.0 mm 17.5 mm PE Yellow

10231890

Price Range
£ 2.1828 - £ 2.1403

Stock Levels
794 In stock
Attributes
  • d
    124.0 mm
  • h
    17.5 mm
  • Nominal Pipe Size
    1"
  • Class Pressure Rating
    400
  • Standard
    ANSI
Flange Cover 160.0 mm 11.0 mm PE Yellow

10232682

Price Range
£ 21.9559 - £ 21.9559

Stock Levels
Request the lead time here
Attributes
  • d
    160.0 mm
  • h
    11.0 mm
  • Nominal Pipe Size
    DN 65
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 210.0 mm 13.0 mm PE Yellow

10232729

Price Range
£ 29.3407 - £ 29.3407

Stock Levels
Request the lead time here
Attributes
  • d
    210.0 mm
  • h
    13.0 mm
  • Nominal Pipe Size
    DN 100
  • Class Pressure Rating
    6
  • Standard
    DIN
Flange Cover 120.6 mm 22.3 mm PE Yellow

10238967

Price Range
£ 1.9277 - £ 1.8851

Stock Levels
191 In stock
Attributes
  • d
    120.6 mm
  • h
    22.3 mm
  • Nominal Pipe Size
    1/2"
  • Class Pressure Rating
    1500
  • Standard
    ANSI
Flange Cover 254.0 mm 23.9 mm PE Yellow

10239001

Price Range
£ 6.7044 - £ 6.5626

Stock Levels
208 In stock
Attributes
  • d
    254.0 mm
  • h
    23.9 mm
  • Nominal Pipe Size
    5"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 749.0 mm 46.0 mm PE Yellow

10231906

Price Range
£ 106.4773 - £ 106.4773

Stock Levels
Request the lead time here
Attributes
  • d
    749.0 mm
  • h
    46.0 mm
  • Nominal Pipe Size
    DN 500
  • Class Pressure Rating
    40
  • Standard
    DIN
Flange Cover 165.0 mm 15.0 mm PE Yellow

10232699

Price Range
£ 20.5385 - £ 20.5385

Stock Levels
Request the lead time here
Attributes
  • d
    165.0 mm
  • h
    15.0 mm
  • Nominal Pipe Size
    DN 50
  • Class Pressure Rating
    16
  • Standard
    DIN
Flange Cover 177.8 mm 31.7 mm PE Yellow

10231784

Price Range
£ 2.4379 - £ 2.3812

Stock Levels
92 In stock
Attributes
  • d
    177.8 mm
  • h
    31.7 mm
  • Nominal Pipe Size
    1 1/2"
  • Class Pressure Rating
    1500
  • Standard
    ANSI
Flange Cover 177.8 mm 22.4 mm PE Yellow

10233368

Price Range
£ 3.0758 - £ 3.0191

Stock Levels
Request the lead time here
Attributes
  • d
    177.8 mm
  • h
    22.4 mm
  • Nominal Pipe Size
    2 1/2"
  • Class Pressure Rating
    150
  • Standard
    ANSI
Flange Cover 330.0 mm 25.0 mm PE Yellow

10231869

Price Range
£ 16.6264 - £ 16.3004

Stock Levels
Request the lead time here
Attributes
  • d
    330.0 mm
  • h
    25.0 mm
  • Nominal Pipe Size
    DN 175
  • Class Pressure Rating
    25
  • Standard
    DIN