Finned Stud Caps are used to protect a wide range of studs. The internal fins provide a stronghold and are flexible to be suitable for various diameters with the use of one part. The range comes with a grip to ease the removal of the part and without a grip.
It prevents studs from rusting or corroding and protects them from abrasion. They are easy to install and remove. It is used in manufacturing, railings, fences, furniture and other applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | FD | Flanged | d2 | d1 | h | H | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| £ 0.0919 - £ 0.207 | 4500 In stock |
0.472 in
12.0 mm
|
0.551 in
14.0 mm
|
|
0.394 in
10.0 mm
|
0.354 in
9.0 mm
|
0.807 in
20.5 mm
|
0.807 in
20.5 mm
|
||
| £ 0.0833 - £ 0.1881 | 7584 In stock |
0.406 in
10.3 mm
|
0.484 in
12.3 mm
|
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
1.22 in
31.0 mm
|
1.22 in
31.0 mm
|
||
| £ 0.0892 - £ 0.0929 | Request the lead time here |
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.315 in
8.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
| 10262221 | £ 0.1584 - £ 0.1625 | 198 In stock |
0.866 in
22.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
|
| £ 0.0881 - £ 0.199 | 15000 In stock |
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
|
0.355 in
9.02 mm
|
0.315 in
8.0 mm
|
0.807 in
20.5 mm
|
0.807 in
20.5 mm
|
||
| £ 0.0881 - £ 0.1851 | 4500 In stock |
0.433 in
11.0 mm
|
|
No
|
0.354 in
9.0 mm
|
0.315 in
8.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
| £ 0.2678 - £ 0.2792 | 491 In stock |
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
Yes
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
| £ 0.4578 - £ 0.4762 | 16 In stock |
0.984 in
25.0 mm
|
1.063 in
27.0 mm
|
Yes
|
0.866 in
22.0 mm
|
0.787 in
20.0 mm
|
0.925 in
23.5 mm
|
0.984 in
25.0 mm
|
||
| £ 0.1715 - £ 0.1785 | Request the lead time here |
0.394 in
10.0 mm
|
0.472 in
12.0 mm
|
Yes
|
0.315 in
8.0 mm
|
0.256 in
6.5 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
| £ 0.3047 - £ 0.3175 | Request the lead time here |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
Yes
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
| £ 0.5641 - £ 0.5868 | 50 In stock |
1.299 in
33.0 mm
|
1.378 in
35.0 mm
|
Yes
|
1.181 in
30.0 mm
|
1.102 in
28.0 mm
|
1.28 in
32.5 mm
|
1.339 in
34.0 mm
|
||
| Request the lead time here |
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
Yes
|
0.354 in
9.0 mm
|
0.315 in
8.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
|||
| £ 0.3245 - £ 0.3387 | Request the lead time here |
0.866 in
22.0 mm
|
0.945 in
24.0 mm
|
Yes
|
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
| 10348017 | £ 0.0251 - £ 0.0251 | Request the lead time here |
0.433 in
11.0 mm
|
0.512 in
13.0 mm
|
|
0.354 in
9.0 mm
|
0.315 in
8.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
|
| 10348048 | £ 0.0398 - £ 0.0398 | 38769 In stock |
0.709 in
18.0 mm
|
0.787 in
20.0 mm
|
|
0.63 in
16.0 mm
|
0.551 in
14.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
|
| 10348024 | £ 0.0296 - £ 0.0296 | 51250 In stock |
0.492 in
12.5 mm
|
|
|
0.413 in
10.5 mm
|
0.354 in
9.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
|
| £ 0.069 - £ 0.069 | 45 In stock |
1.299 in
33.0 mm
|
1.378 in
35.0 mm
|
|
1.181 in
30.0 mm
|
1.102 in
28.0 mm
|
1.28 in
32.5 mm
|
1.339 in
34.0 mm
|
||
| £ 0.0717 - £ 0.0717 | 7565 In stock |
1.142 in
29.0 mm
|
1.22 in
31.0 mm
|
|
1.024 in
26.0 mm
|
0.945 in
24.0 mm
|
1.122 in
28.5 mm
|
1.181 in
30.0 mm
|
||
| £ 0.0536 - £ 0.0536 | 676 In stock |
0.866 in
22.0 mm
|
0.945 in
24.0 mm
|
|
0.748 in
19.0 mm
|
0.669 in
17.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
| £ 0.0439 - £ 0.0439 | Request the lead time here |
0.63 in
16.0 mm
|
0.709 in
18.0 mm
|
|
0.512 in
13.0 mm
|
0.433 in
11.0 mm
|
0.807 in
20.5 mm
|
0.866 in
22.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue