Menu Search

Fibre Guides

In stock

These Fibre Guides, also known as optical or fibre optic guides, can accommodate many low-profile fibre reels for spooling surplus fibre onto a PCB board. It is an entirely modular, adaptable system that provides fibre optic cable management, support, and protection. The guide may be angled in all planes thanks to a unique spine.

Fibre may enter and depart at any point without snagging or kinking, minimising excessive bending or tension that might result in signal loss or cable damage. Angled and straight lugs along the guide keep the fibre from jumping out.

Stacking pillars and standoffs are also available, which may be utilised to stack numerous reels for compact spooling of many fibre lines. Simple to install in three different methods, using their adhesive pad, snap fitting it, or screwing it, all of which aid in keeping components in place. Widely used in telecommunications, data centres, networking infrastructure and other industries.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
38 results
Product SKUs information
Item Code Price range Availability Mounting Method Overall Width Type Overall Height View
£ 3.0699 - £ 3.0699 700 In stock
Adhesive Pad
40.0 mm
Corner
5.0 mm
£ 9.8227 - £ 9.8227 Request the lead time here
Adhesive Pad
44.6 mm
Corner
12.0 mm
£ 2.6364 - £ 2.6364 Request the lead time here
Snap Fit
44.6 mm
Corner
4.8 mm
£ 3.4443 - £ 3.4443 Request the lead time here
Snap Fit
40.0 mm
Corner
5.5 mm
EFA04-60-P01 £ 2.3245 - £ 2.3671 1900 In stock
Adhesive Mount
40.0 mm
Straight
5.0 mm
£ 0.4691 - £ 0.479 Request the lead time here
Snap-Fit
8.0 mm
Flat Fiber Guide Support
3.7 mm
£ 2.7214 - £ 2.7214 Request the lead time here
Snap Fit
49.6 mm
Corner
4.8 mm
£ 9.0853 - £ 9.0853 Request the lead time here
Adhesive Pad
40.0 mm
Corner
12.0 mm
EFA04-34-R01 £ 2.3245 - £ 2.3671 Request the lead time here
Snap Fit
40.0 mm
Corner
5.0 mm
£ 4.0254 - £ 4.0254 700 In stock
Adhesive Pad
49.6 mm
Corner
12.0 mm
£ 3.0333 - £ 3.0333 Request the lead time here
Adhesive Pad
40.0 mm
Straight
40.0 mm
£ 0.5088 - £ 0.5088 Request the lead time here
Snap-Fit
8.0 mm
Fiber Guide Spacer
14.5 mm
£ 3.1183 - £ 3.1183 Request the lead time here
Snap Fit
40.0 mm
Corner
8.0 mm
£ 3.3026 - £ 3.3026 Request the lead time here
Snap Fit
44.6 mm
Corner
12.0 mm
£ 2.5513 - £ 2.5513 Request the lead time here
Screw Mount
40.0 mm
Straight
5.0 mm
£ 6.2792 - £ 6.2792 3000 In stock
9.0 mm
Flexible
5.8 mm
£ 0.5088 - £ 0.5088 Request the lead time here
8.0 mm
Spacer
25.5 mm
EFA04-34-001 £ 2.608 - £ 2.608 Request the lead time here
Screw Mount
40.0 mm
Corner
5.0 mm
£ 3.4018 - £ 3.4018 Request the lead time here
Screw Mount
44.6 mm
Corner
12.0 mm
£ 3.4018 - £ 3.4018 Request the lead time here
Adhesive Mount
40.0 mm
Corner
12.0 mm
  • of 2
Fibre Guide Corner Adhesive Pad 30.0 mm PA

EFA04-34-PR1

Price Range
£ 3.0699 - £ 3.0699

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Includes
    Rivets
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

EFA04-34-PR5

Price Range
£ 9.8227 - £ 9.8227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Snap Fit 35.0 mm Nylon 6

EFA04-34-R02

Price Range
£ 2.6364 - £ 2.6364

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Snap Fit 30.0 - 37.0 mm Nylon 6

EFA04-34-R07

Price Range
£ 3.4443 - £ 3.4443

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Straight 5.0 mm Nylon 6

EFA04-60-P01

Price Range
£ 2.3671 - £ 2.3245

Stock Levels
1900 In stock
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Type
    Straight
  • Distance Between Fixing Holes
    28.0 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Flat Fiber Guide Support Snap-Fit Style 1 Nylon 6/6

OFFGSP-F-19-BK

Price Range
£ 0.479 - £ 0.4691

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Flat Fiber Guide Support
  • Hole Diameter
    2.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Fibre Guide Corner Snap Fit 40.0 mm Nylon 6

EFA04-34-R03

Price Range
£ 2.7214 - £ 2.7214

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 30.0 mm PA

EFA04-34-PR4

Price Range
£ 9.0853 - £ 9.0853

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Fibre Guide Corner Snap Fit 30.0 mm Nylon 6

EFA04-34-R01

Price Range
£ 2.3671 - £ 2.3245

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive Pad 40.0 mm PA

EFA04-34-PR6

Price Range
£ 4.0254 - £ 4.0254

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
Straight Fibre Guide 40.0 mm PA

EFA04-60-PR1

Price Range
£ 3.0333 - £ 3.0333

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Rivets
  • Includes
    Adhesive Pad
  • Type
    Straight
  • Distance Between Fixing Holes
    28.0 mm
Fibre Guide Fiber Guide Spacer 14.5 mm 8.0 mm Nylon 6/6

OFFGSP-R-05-BK

Price Range
£ 0.5088 - £ 0.5088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Fiber Guide Spacer
  • Hole Diameter
    2.5 mm
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
Fibre Guide Corner Snap Fit 30.0 - 37.0 mm Nylon 6

EFA04-34-R10

Price Range
£ 3.1183 - £ 3.1183

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Snap Fit 35.0 mm Nylon 6

EFA04-34-R05

Price Range
£ 3.3026 - £ 3.3026

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    SRHR-3555 Rivet
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Straight Screw Nylon 6

EFA04-60-001

Price Range
£ 2.5513 - £ 2.5513

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Straight
  • Distance Between Fixing Holes
    28.0 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Flexible 5.8 mm Nylon 6/6

OFFG-165M-19-BK

Price Range
£ 6.2792 - £ 6.2792

Stock Levels
3000 In stock
Attributes
  • Colour
    Black
  • Type
    Flexible
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Package Quantity
    100
Fibre Guide Spacer 25.5 mm 8.0 mm PA

OFFGSP-R-16-BK

Price Range
£ 0.5088 - £ 0.5088

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Type
    Spacer
  • Full Material
    Polyamide 66
  • Material Flammability Standard
    UL94 V-0
  • Commodity Code
    3926909790
Fibre Guide Corner Screw 30.5 mm Nylon 6

EFA04-34-001

Price Range
£ 2.608 - £ 2.608

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Screw 35.0 mm Nylon 6

EFA04-34-005

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Nothing Included
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm
Fibre Guide Corner Adhesive 30.0 mm PA

EFA04-34-P04

Price Range
£ 3.4018 - £ 3.4018

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Includes
    Adhesive Pad
  • Type
    Corner
  • Distance Between Fixing Holes
    11.5 mm
  • Hole Diameter
    3.6 mm