10312704
EFA04-60-PR1
| Quantity | Unit price |
|---|---|
| 100 + | £ 3.0333 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Colour | Black |
|---|---|
| Includes | Rivets |
| Includes | Adhesive Pad |
| Type | Straight |
| Distance Between Fixing Holes | 1.102 in |
| Distance Between Fixing Holes | 28.0 mm |
| Hole Diameter | 0.142 in |
| Hole Diameter | 3.6 mm |
| Full Material | Polyamide 6 |
| Material Flammability Standard | UL94 V-0 |
| Mounting Method | Adhesive Pad |
| Package Quantity | 100 |
| Radius | 40.0 mm |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue