Menu Search

Fibre Guide Spacer 19.5 mm 8.0 mm PA

Standoff support post for OFFG-165M-19-BK
Item code:

OFFGSP-R-10-BK

3659 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 + £ 0.4627
Standard pack: 100

Order in multiple of 100

Total price:

£ 46.27

100 x £ 0.4627

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Type Spacer
Full Material Polyamide 6.6
Material Flammability Standard UL94 V-0
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us