Menu Search

Expansion Sealing Plugs - Metric

In production

These metric-sized expansion sealing plugs are intended to offer efficient, high-pressure sealing of apertures or cavities, obstructing the entry of dust, moisture, air and gas.

The expander ball is inserted into the plug sleeve. The plug ball's separate grooved sealing rings are pushed into the housing. It stays in place with the ball pressed up against the counterbore shoulder.

It is simple to install since it does not need tapping, reaming, machining of O-ring grooves, or using tapes or sealants. Commonly used in applications, including fluid power systems, pneumatic systems, hydraulic systems, industrial and valves.

  • It offers efficient, high-pressure sealing of apertures or cavities.
  • Obstructs the entry of dust, moisture, air and gas.
  • Used in applications, including fluid power systems, and pneumatic systems.
Series Code: SRP0190

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
70 results
Product SKUs information
Item Code Price range Availability Ball Material d2 +0.1|-0.0 l2 d3 max Body Material l1 d1 View
Request the lead time here
Steel
22.0
34.0
20.7
Zinc Plated Steel
25.0
22.0
Request the lead time here
Steel
18.0
26.4
16.7
303 Stainless Steel
19.0
18.0
Request the lead time here
303 Stainless Steel
18.0
26.4
16.7
Aluminium
19.0
18.0
Request the lead time here
316 Stainless Steel
18.0
26.4
16.7
316 Stainless Steel
19.0
18.0
Request the lead time here
Steel
18.0
26.4
16.7
Zinc Plated Steel
19.0
18.0
Request the lead time here
303 Stainless Steel
20.0
30.1
18.7
303 Stainless Steel
22.0
20.0
Request the lead time here
316 Stainless Steel
12.0
17.9
10.6
316 Stainless Steel
13.0
12.0
Request the lead time here
Steel
14.0
20.6
12.7
303 Stainless Steel
15.0
14.0
Request the lead time here
303 Stainless Steel
14.0
20.6
12.7
303 Stainless Steel
15.0
14.0
Request the lead time here
Steel
16.0
23.4
14.7
303 Stainless Steel
17.0
16.0
Request the lead time here
303 Stainless Steel
20.0
30.1
18.7
Aluminium
22.0
20.0
Request the lead time here
303 Stainless Steel
3.0
4.6
2.2
303 Stainless Steel
3.6
3.0
Request the lead time here
303 Stainless Steel
3.0
4.6
2.2
Aluminium
3.6
3.0
Request the lead time here
316 Stainless Steel
22.0
34.0
20.7
316 Stainless Steel
25.0
22.0
Request the lead time here
303 Stainless Steel
22.0
34.0
20.7
303 Stainless Steel
25.0
22.0
Request the lead time here
Steel
20.0
30.1
18.7
Zinc Plated Steel
22.0
20.0
Request the lead time here
303 Stainless Steel
22.0
34.0
20.7
Aluminium
25.0
22.0
Request the lead time here
316 Stainless Steel
3.0
4.6
2.2
316 Stainless Steel
3.6
3.0
Request the lead time here
Steel
3.0
4.6
2.2
303 Stainless Steel
3.6
3.0
Request the lead time here
316 Stainless Steel
5.0
7.1
4.3
316 Stainless Steel
5.5
5.0
  • of 4
Expansion Sealing Plug 22.0 25.0 Zinc Plated Steel

20250911


Stock Levels
Request the lead time here
Attributes
  • d1
    22.0
  • l1
    25.0
  • l2
    34.0
  • d2 +0.1|-0.0
    22.0
  • d3 max
    20.7
Expansion Sealing Plug 18.0 19.0 303 Stainless Steel

20250782


Stock Levels
Request the lead time here
Attributes
  • d1
    18.0
  • l1
    19.0
  • l2
    26.4
  • d2 +0.1|-0.0
    18.0
  • d3 max
    16.7
Expansion Sealing Plug 18.0 19.0 Aluminium

20250805


Stock Levels
Request the lead time here
Attributes
  • d1
    18.0
  • l1
    19.0
  • l2
    26.4
  • d2 +0.1|-0.0
    18.0
  • d3 max
    16.7
Expansion Sealing Plug

20250799


Stock Levels
Request the lead time here
Attributes
  • d1
    18.0
  • l1
    19.0
  • l2
    26.4
  • d2 +0.1|-0.0
    18.0
  • d3 max
    16.7
Expansion Sealing Plug 18.0 19.0 Zinc Plated Steel

20250812


Stock Levels
Request the lead time here
Attributes
  • d1
    18.0
  • l1
    19.0
  • l2
    26.4
  • d2 +0.1|-0.0
    18.0
  • d3 max
    16.7
Expansion Sealing Plug 20.0 22.0 303 Stainless Steel

20250829


Stock Levels
Request the lead time here
Attributes
  • d1
    20.0
  • l1
    22.0
  • l2
    30.1
  • d2 +0.1|-0.0
    20.0
  • d3 max
    18.7
Expansion Sealing Plug

20250645


Stock Levels
Request the lead time here
Attributes
  • d1
    12.0
  • l1
    13.0
  • l2
    17.9
  • d2 +0.1|-0.0
    12.0
  • d3 max
    10.6
Expansion Sealing Plug 14.0 15.0 303 Stainless Steel

20250683


Stock Levels
Request the lead time here
Attributes
  • d1
    14.0
  • l1
    15.0
  • l2
    20.6
  • d2 +0.1|-0.0
    14.0
  • d3 max
    12.7
Expansion Sealing Plug 14.0 15.0 303 Stainless Steel

20250676


Stock Levels
Request the lead time here
Attributes
  • d1
    14.0
  • l1
    15.0
  • l2
    20.6
  • d2 +0.1|-0.0
    14.0
  • d3 max
    12.7
Expansion Sealing Plug 16.0 17.0 303 Stainless Steel

20250737


Stock Levels
Request the lead time here
Attributes
  • d1
    16.0
  • l1
    17.0
  • l2
    23.4
  • d2 +0.1|-0.0
    16.0
  • d3 max
    14.7
Expansion Sealing Plug 20.0 22.0 Aluminium

20250850


Stock Levels
Request the lead time here
Attributes
  • d1
    20.0
  • l1
    22.0
  • l2
    30.1
  • d2 +0.1|-0.0
    20.0
  • d3 max
    18.7
Expansion Sealing Plug 3.0 3.6 303 Stainless Steel

20250225


Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • l1
    3.6
  • l2
    4.6
  • d2 +0.1|-0.0
    3.0
  • d3 max
    2.2
Expansion Sealing Plug 3.0 3.6 Aluminium

20250270


Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • l1
    3.6
  • l2
    4.6
  • d2 +0.1|-0.0
    3.0
  • d3 max
    2.2
Expansion Sealing Plug

20250898


Stock Levels
Request the lead time here
Attributes
  • d1
    22.0
  • l1
    25.0
  • l2
    34.0
  • d2 +0.1|-0.0
    22.0
  • d3 max
    20.7
Expansion Sealing Plug 22.0 25.0 303 Stainless Steel

20250874


Stock Levels
Request the lead time here
Attributes
  • d1
    22.0
  • l1
    25.0
  • l2
    34.0
  • d2 +0.1|-0.0
    22.0
  • d3 max
    20.7
Expansion Sealing Plug 20.0 22.0 Zinc Plated Steel

20250867


Stock Levels
Request the lead time here
Attributes
  • d1
    20.0
  • l1
    22.0
  • l2
    30.1
  • d2 +0.1|-0.0
    20.0
  • d3 max
    18.7
Expansion Sealing Plug 22.0 25.0 Aluminium

20250904


Stock Levels
Request the lead time here
Attributes
  • d1
    22.0
  • l1
    25.0
  • l2
    34.0
  • d2 +0.1|-0.0
    22.0
  • d3 max
    20.7
Expansion Sealing Plug

20250232


Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • l1
    3.6
  • l2
    4.6
  • d2 +0.1|-0.0
    3.0
  • d3 max
    2.2
Expansion Sealing Plug 3.0 3.6 303 Stainless Steel

20250263


Stock Levels
Request the lead time here
Attributes
  • d1
    3.0
  • l1
    3.6
  • l2
    4.6
  • d2 +0.1|-0.0
    3.0
  • d3 max
    2.2
Expansion Sealing Plug 5.0 5.5 316 Stainless Steel

20250348


Stock Levels
Request the lead time here
Attributes
  • d1
    5.0
  • l1
    5.5
  • l2
    7.1
  • d2 +0.1|-0.0
    5.0
  • d3 max
    4.3