| Quantity | Unit price |
|---|
| d1 | 18.0 |
|---|---|
| l1 | 19.0 |
| l2 | 26.4 |
| d2 +0.1|-0.0 | 18.0 |
| d3 max | 16.7 |
| x ±0.2 | 0.6 |
| Body Material | Aluminium |
| Ball Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue