Menu Search

Expandable Masking Covers

In stock

Expandable Masking Covers are an excellent alternative to traditional caps when covering parts with awkward shapes. Covers made from LDPE and PE materials are designed to stretch, featuring an elasticated end, while those made from silicone rely on the material's natural elasticity for expansion.

The LDPE and PE elasticated cap provides a looser fit, making it ideal for general protection during transport and storage or light masking requirements. In contrast, the Silicone material caps offer a stronger grip on the part, making them suitable for applications where pressure needs to be applied.

These covers are specifically designed to protect parts from coatings, painting, plating, or abrasive treatments. They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.

  • Best used for general protection during transport and storage.
  • They can withstand temperatures up to 100 degrees Celsius for silicone and LDPE materials and up to 60 degrees Celsius for PE materials.
  • Ideal alternative to a more conventional cap when the part to cover has an awkward shape.
Material: PE, LDPE, Silicone Colour: Clear, Blue, Red, White Series Code: SRF0083, SR1097, SRF0019

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
41 results
Product SKUs information
Essentra Part Number Price range Availability Colour Material Maximum Temperature A Type OD View
£ 0.7753 - £ 1.6424 8400 In stock
Clear
LDPE
100 °C
50.0 mm
2
100.0 mm
£ 1.1608 - £ 2.4663 2100 In stock
Clear
LDPE
100 °C
100.0 mm
2
200.0 mm
£ 0.8717 - £ 1.8444 3360 In stock
Clear
LDPE
100 °C
50.0 mm
2
200.0 mm
£ 0.9666 - £ 2.0517 3070 In stock
Clear
LDPE
100 °C
50.0 mm
2
300.0 mm
£ 1.3536 - £ 2.8703 500 In stock
Clear
LDPE
300.0 mm
250.0 mm
£ 1.9277 - £ 4.0928 315 In stock
Clear
LDPE
100 °C
900.0 mm
2
600.0 mm
£ 1.1566 - £ 2.6576 2770 In stock
Clear
LDPE
300.0 mm
150.0 mm
10288306 £ 1.7434 - £ 3.6941 20 In stock
Clear
LDPE
600.0 mm
600.0 mm
£ 1.4174 - £ 3.2955 960 In stock
Clear
LDPE
600.0 mm
450.0 mm
£ 1.0659 - £ 2.2563 1470 In stock
Clear
LDPE
100 °C
100.0 mm
2
100.0 mm
£ 1.4599 - £ 3.0829 1240 In stock
Clear
LDPE
100 °C
600.0 mm
2
400.0 mm
£ 0.9384 - £ 2.0818 22400 In stock
White
Silicone
100 °C
60.0 mm
1
75.0 mm
£ 1.3828 - £ 4.1536 Request the lead time here
Blue
Silicone
100 °C
108.0 mm
1
127.5 mm
£ 1.1103 - £ 2.9956 2800 In stock
Red
Silicone
100 °C
70.0 mm
1
97.0 mm
£ 0.1316 - £ 0.1462 5000 In stock
Blue
PE
60 °C
25.4 mm
3
76.2 mm
£ 0.0767 - £ 0.0853 10000 In stock
Blue
PE
60 °C
31.0 mm
3
96.0 mm
£ 0.0856 - £ 0.0951 7000 In stock
Clear
PE
60 °C
38.1 mm
3
114.3 mm
£ 0.1316 - £ 0.1462 5000 In stock
Clear
PE
60 °C
25.4 mm
3
76.2 mm
£ 0.6381 - £ 0.709 400 In stock
Clear
PE
60 °C
146.0 mm
3
609.6 mm
£ 0.6381 - £ 0.709 1400 In stock
Blue
PE
60 °C
146.0 mm
3
609.6 mm
  • of 3
Stretch Fit Cover Cap 50.0 mm 100.0 mm Clear LDPE

10288214

Price Range
£ 1.6424 - £ 0.7753

Stock Levels
8400 In stock
Attributes
  • A
    50.0 mm
  • OD
    100.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 100.0 mm 200.0 mm Clear LDPE

10288252

Price Range
£ 2.4663 - £ 1.1608

Stock Levels
2100 In stock
Attributes
  • A
    100.0 mm
  • OD
    200.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 50.0 mm 200.0 mm Clear LDPE

10288221

Price Range
£ 1.8444 - £ 0.8717

Stock Levels
3360 In stock
Attributes
  • A
    50.0 mm
  • OD
    200.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 50.0 mm 300.0 mm Clear LDPE

10288238

Price Range
£ 2.0517 - £ 0.9666

Stock Levels
3070 In stock
Attributes
  • A
    50.0 mm
  • OD
    300.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap Clear LDPE

10288276

Price Range
£ 2.8703 - £ 1.3536

Stock Levels
500 In stock
Attributes
  • A
    300.0 mm
  • OD
    250.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap 900.0 mm 600.0 mm Clear LDPE

10288313

Price Range
£ 4.0928 - £ 1.9277

Stock Levels
315 In stock
Attributes
  • A
    900.0 mm
  • OD
    600.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap Clear LDPE

10288269

Price Range
£ 2.6576 - £ 1.1566

Stock Levels
2770 In stock
Attributes
  • A
    300.0 mm
  • OD
    150.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap Clear LDPE

10288306

Price Range
£ 3.6941 - £ 1.7434

Stock Levels
20 In stock
Attributes
  • A
    600.0 mm
  • OD
    600.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap Clear LDPE

10288290

Price Range
£ 3.2955 - £ 1.4174

Stock Levels
960 In stock
Attributes
  • A
    600.0 mm
  • OD
    450.0 mm
  • Colour
    Clear
  • Material
    LDPE
  • Commodity Code
    3926909790
Stretch Fit Cover Cap 100.0 mm 100.0 mm Clear LDPE

10288245

Price Range
£ 2.2563 - £ 1.0659

Stock Levels
1470 In stock
Attributes
  • A
    100.0 mm
  • OD
    100.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 600.0 mm 400.0 mm Clear LDPE

10288283

Price Range
£ 3.0829 - £ 1.4599

Stock Levels
1240 In stock
Attributes
  • A
    600.0 mm
  • OD
    400.0 mm
  • Maximum Temperature
    100 °C
  • Colour
    Clear
  • Material
    LDPE
Stretch Fit Cover Cap 60.0 mm 75.0 mm White Silicone

10350478

Price Range
£ 2.0818 - £ 0.9384

Stock Levels
22400 In stock
Attributes
  • A
    60.0 mm
  • L
    81.0 mm
  • T
    4.0 mm
  • OD
    75.0 mm
  • Maximum Temperature
    100 °C
Stretch Fit Cover Cap 108.0 mm 127.5 mm Blue Silicone

10350461

Price Range
£ 4.1536 - £ 1.3828

Stock Levels
Request the lead time here
Attributes
  • A
    108.0 mm
  • L
    120.0 mm
  • T
    4.0 mm
  • OD
    127.5 mm
  • Maximum Temperature
    100 °C
Stretch Fit Cover Cap 70.0 mm 97.0 mm Red Silicone

10350485

Price Range
£ 2.9956 - £ 1.1103

Stock Levels
2800 In stock
Attributes
  • A
    70.0 mm
  • L
    93.0 mm
  • T
    3.8 mm
  • OD
    97.0 mm
  • Maximum Temperature
    100 °C
Stretch Fit Cover Cap 25.4 mm 76.2 mm Blue PE

20559342

Price Range
£ 0.1462 - £ 0.1316

Stock Levels
5000 In stock
Attributes
  • A
    25.4 mm
  • OD
    76.2 mm
  • Maximum Temperature
    60 °C
  • Colour
    Blue
  • Material
    PE
Stretch Fit Cover Cap 31.0 mm 96.0 mm Blue PE

20559366

Price Range
£ 0.0853 - £ 0.0767

Stock Levels
10000 In stock
Attributes
  • A
    31.0 mm
  • OD
    96.0 mm
  • Maximum Temperature
    60 °C
  • Colour
    Blue
  • Material
    PE
Stretch Fit Cover Cap 38.1 mm 114.3 mm Clear PE

20559410

Price Range
£ 0.0951 - £ 0.0856

Stock Levels
7000 In stock
Attributes
  • A
    38.1 mm
  • OD
    114.3 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE
Stretch Fit Cover Cap 25.4 mm 76.2 mm Clear PE

20559359

Price Range
£ 0.1462 - £ 0.1316

Stock Levels
5000 In stock
Attributes
  • A
    25.4 mm
  • OD
    76.2 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE
Stretch Fit Cover Cap 146.0 mm 609.6 mm Clear PE

20559557

Price Range
£ 0.709 - £ 0.6381

Stock Levels
400 In stock
Attributes
  • A
    146.0 mm
  • OD
    609.6 mm
  • Maximum Temperature
    60 °C
  • Colour
    Clear
  • Material
    PE
Stretch Fit Cover Cap 146.0 mm 609.6 mm Blue PE

20559540

Price Range
£ 0.709 - £ 0.6381

Stock Levels
1400 In stock
Attributes
  • A
    146.0 mm
  • OD
    609.6 mm
  • Maximum Temperature
    60 °C
  • Colour
    Blue
  • Material
    PE