Menu Search

Easy Pull Masking Caps

In stock

Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.

  • Easy Pull Masking Caps provide optimum protection for end tip profiles, such as rods, pipes and tubes during manufacturing processes.
  • Typical applications include; anodizing, blasting, powder coating, e-coating, plating and general paint lines.
  • To ensure the best possible fit, the inside diameter dimension should be approximately 10 percent smaller than the outside diameter of the part being masked.
Material: EPDM, Silicone, Silicone Rubber, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
Show less filters Show more filters
74 results
Product SKUs information
Essentra Part Number Price range Availability d Colour Material h d1 Type View
£ 0.9581 - £ 2.1979 8200 In stock
18.0 mm
Natural
Silicone
52.0 mm
15.0 mm
2
10272367 £ 0.3168 - £ 0.7399 Request the lead time here
6.0 mm
Natural
Silicone
52.0 mm
3.0 mm
2
£ 0.1122 - £ 0.2524 25500 In stock
9.3 mm
Yellow
PVC
25.0 mm
3
£ 0.1587 - £ 0.3588 Request the lead time here
14.3 mm
Yellow
PVC
25.0 mm
3
£ 1.7576 - £ 3.6909 Request the lead time here
12.2 mm
Clear
Silicone
38.1 mm
9.0 mm
2
10020357 £ 0.0955 - £ 0.2147 20500 In stock
7.7 mm
Yellow
PVC
25.0 mm
3
£ 0.1241 - £ 0.279 18500 In stock
13.2 mm
Yellow
PVC
13.0 mm
3
£ 0.0823 - £ 0.1847 1500 In stock
7.5 mm
Yellow
PVC
13.0 mm
3
£ 0.1294 - £ 0.3888 12250 In stock
11.9 mm
Yellow
PVC
25.0 mm
3
£ 0.2026 - £ 0.4544 2750 In stock
18.8 mm
Yellow
PVC
25.0 mm
3
£ 0.197 - £ 0.4411 6000 In stock
20.6 mm
Yellow
PVC
25.0 mm
3
£ 0.4209 - £ 0.9674 560 In stock
38.1 mm
Yellow
PVC
50.0 mm
3
£ 0.0938 - £ 0.2152 1750 In stock
9.7 mm
Yellow
PVC
13.0 mm
3
10020487 £ 0.1672 - £ 0.3774 9200 In stock
15.3 mm
Yellow
PVC
25.0 mm
3
£ 0.0746 - £ 0.1679 52500 In stock
6.1 mm
Yellow
PVC
13.0 mm
3
£ 0.0783 - £ 0.1756 29250 In stock
7.7 mm
Yellow
PVC
13.0 mm
3
£ 1.2799 - £ 2.6878 35800 In stock
15.4 mm
Black
EPDM
30.0 mm
18.6 mm
£ 0.7365 - £ 0.7517 Request the lead time here
15.0 mm
Natural
Silicone
52.0 mm
12.0 mm
2
£ 0.3302 - £ 0.3359 Request the lead time here
Natural
Silicone
£ 0.4408 - £ 0.6171 Request the lead time here
9.0 mm
Natural
Silicone
52.0 mm
6.0 mm
2
  • of 4
Easy Pull Masking Caps 15.0 mm 52.0 mm Natural Silicone

10272404

Price Range
£ 2.1979 - £ 0.9581

Stock Levels
8200 In stock
Attributes
  • d
    18.0 mm
  • d1
    15.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Natural
Easy Pull Masking Caps 3.0 mm 52.0 mm Natural Silicone

10272367

Price Range
£ 0.7399 - £ 0.3168

Stock Levels
Request the lead time here
Attributes
  • d
    6.0 mm
  • d1
    3.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Natural
Easy Pull Masking Cap 9.3 mm 25.0 mm Yellow PVC

10020371

Price Range
£ 0.2524 - £ 0.1122

Stock Levels
25500 In stock
Attributes
  • d
    9.3 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 14.3 mm 25.0 mm Yellow PVC

10020463

Price Range
£ 0.3588 - £ 0.1587

Stock Levels
Request the lead time here
Attributes
  • d
    14.3 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 12.2 mm 38.1 mm Clear Silicone

10377895

Price Range
£ 3.6909 - £ 1.7576

Stock Levels
Request the lead time here
Attributes
  • d
    12.2 mm
  • d1
    9.0 mm
  • h
    38.1 mm
  • Maximum Temperature
    250 °C
  • Colour
    Clear
Easy Pull Masking Cap 7.7 mm 25.0 mm Yellow PVC

10020357

Price Range
£ 0.2147 - £ 0.0955

Stock Levels
20500 In stock
Attributes
  • d
    7.7 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 13.2 mm 13.0 mm Yellow PVC

10020449

Price Range
£ 0.279 - £ 0.1241

Stock Levels
18500 In stock
Attributes
  • d
    13.2 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 7.5 mm 13.0 mm Yellow PVC

10020333

Price Range
£ 0.1847 - £ 0.0823

Stock Levels
1500 In stock
Attributes
  • d
    7.5 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 11.9 mm 25.0 mm Yellow PVC

10020425

Price Range
£ 0.3888 - £ 0.1294

Stock Levels
12250 In stock
Attributes
  • d
    11.9 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 18.8 mm 25.0 mm Yellow PVC

10020524

Price Range
£ 0.4544 - £ 0.2026

Stock Levels
2750 In stock
Attributes
  • d
    18.8 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 20.6 mm 25.0 mm Yellow PVC

10020555

Price Range
£ 0.4411 - £ 0.197

Stock Levels
6000 In stock
Attributes
  • d
    20.6 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 38.1 mm 50.0 mm Yellow PVC

10020593

Price Range
£ 0.9674 - £ 0.4209

Stock Levels
560 In stock
Attributes
  • d
    38.1 mm
  • h
    50.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 9.7 mm 13.0 mm Yellow PVC

10020388

Price Range
£ 0.2152 - £ 0.0938

Stock Levels
1750 In stock
Attributes
  • d
    9.7 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 15.3 mm 25.0 mm Yellow PVC

10020487

Price Range
£ 0.3774 - £ 0.1672

Stock Levels
9200 In stock
Attributes
  • d
    15.3 mm
  • h
    25.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 6.1 mm 13.0 mm Yellow PVC

10162934

Price Range
£ 0.1679 - £ 0.0746

Stock Levels
52500 In stock
Attributes
  • d
    6.1 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Cap 7.7 mm 13.0 mm Yellow PVC

10020340

Price Range
£ 0.1756 - £ 0.0783

Stock Levels
29250 In stock
Attributes
  • d
    7.7 mm
  • h
    13.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Yellow
  • Material
    PVC
Easy Pull Masking Caps 15.4 mm 30.0 mm Black EPDM

10251553

Price Range
£ 2.6878 - £ 1.2799

Stock Levels
35800 In stock
Attributes
  • d
    15.4 mm
  • d1
    18.6 mm
  • h
    30.0 mm
  • Colour
    Black
  • Material
    EPDM
Easy Pull Masking Caps 12.0 mm 52.0 mm Natural Silicone

10272398

Price Range
£ 0.7517 - £ 0.7365

Stock Levels
Request the lead time here
Attributes
  • d
    15.0 mm
  • d1
    12.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Natural
Easy Pull Masking Cap 11.7 mm 7.1 mm 0.9 mm Natural Silicone

10240731

Price Range
£ 0.3359 - £ 0.3302

Stock Levels
Request the lead time here
Attributes
  • A
    7.1 mm
  • B
    11.7 mm
  • C
    0.9 mm
  • Maximum Temperature
    316 °C
  • Colour
    Natural
Easy Pull Masking Caps 6.0 mm 52.0 mm Natural Silicone

10272374

Price Range
£ 0.6171 - £ 0.4408

Stock Levels
Request the lead time here
Attributes
  • d
    9.0 mm
  • d1
    6.0 mm
  • h
    52.0 mm
  • Maximum Temperature
    250 °C
  • Colour
    Natural