Quantity | Unit price |
---|---|
500 - 4999 | £ 0.1622 |
5000 + | £ 0.0721 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Yellow |
---|---|
Full Material | High Temperature Polyvinyl Chloride |
Fitting Style | Push Fit, Easy Pull |
Thread Size | 1/4" UNF |
Inside Diameter | 6.1 mm |
Inside Diameter | 0.24 in |
Inside Height | 13.0 mm |
Inside Height | 0.512 in |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue