Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Easy Pull Masking Caps are intended for masking parts during anodising, blasting, powder coating, e-coating, plating, and ordinary paint applications. Available in a variety of materials with a wide range of benefits. Silicone is a high-quality masking substance that can withstand high temperatures. EPDM is a less expensive compound that is less heat resistant.
Material: EPDM, Silicone, Silicone Rubber, PVC Colour: Black, Natural, Clear, Yellow Series Code: SR1096, SR6119, SR5755, SRF0079
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | d | Colour | Material | h | d1 | Type | View | |
|---|---|---|---|---|---|---|---|---|---|
| £ 0.9581 - £ 2.1979 | 8200 In stock |
0.709 in
18.0 mm
|
Natural
|
Silicone
|
2.047 in
52.0 mm
|
0.591 in
15.0 mm
|
2
|
||
| 10272367 | £ 0.3168 - £ 0.7399 | Request the lead time here |
0.236 in
6.0 mm
|
Natural
|
Silicone
|
2.047 in
52.0 mm
|
0.118 in
3.0 mm
|
2
|
|
| £ 0.1122 - £ 0.2524 | 25500 In stock |
0.366 in
9.3 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 0.1587 - £ 0.3588 | Request the lead time here |
0.563 in
14.3 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 1.7576 - £ 3.6909 | 800 In stock |
0.48 in
12.2 mm
|
Clear
|
Silicone
|
1.5 in
38.1 mm
|
0.354 in
9.0 mm
|
2
|
||
| 10020357 | £ 0.0955 - £ 0.2147 | 20500 In stock |
0.303 in
7.7 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
|
| £ 0.1241 - £ 0.279 | 18500 In stock |
0.52 in
13.2 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| £ 0.0823 - £ 0.1847 | 1500 In stock |
0.295 in
7.5 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| £ 0.1294 - £ 0.3888 | 12250 In stock |
0.469 in
11.9 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 0.2026 - £ 0.4544 | 2750 In stock |
0.74 in
18.8 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 0.197 - £ 0.4411 | 6000 In stock |
0.811 in
20.6 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
||
| £ 0.4209 - £ 0.9674 | 560 In stock |
1.5 in
38.1 mm
|
Yellow
|
PVC
|
1.969 in
50.0 mm
|
|
3
|
||
| £ 0.0938 - £ 0.2152 | 1750 In stock |
0.382 in
9.7 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| 10020487 | £ 0.1672 - £ 0.3774 | 9200 In stock |
0.602 in
15.3 mm
|
Yellow
|
PVC
|
0.984 in
25.0 mm
|
|
3
|
|
| £ 0.0746 - £ 0.1679 | 52500 In stock |
0.24 in
6.1 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| £ 0.0783 - £ 0.1756 | 29250 In stock |
0.303 in
7.7 mm
|
Yellow
|
PVC
|
0.512 in
13.0 mm
|
|
3
|
||
| £ 1.2799 - £ 2.6878 | 35800 In stock |
0.606 in
15.4 mm
|
Black
|
EPDM
|
1.181 in
30.0 mm
|
0.732 in
18.6 mm
|
|
||
| £ 0.7365 - £ 0.7517 | Request the lead time here |
0.591 in
15.0 mm
|
Natural
|
Silicone
|
2.047 in
52.0 mm
|
0.472 in
12.0 mm
|
2
|
||
| £ 0.3302 - £ 0.3359 | 21000 In stock |
|
Natural
|
Silicone
|
|
|
|
||
| £ 0.4408 - £ 0.6171 | 7400 In stock |
0.354 in
9.0 mm
|
Natural
|
Silicone
|
2.047 in
52.0 mm
|
0.236 in
6.0 mm
|
2