Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
15.9 mm
£ 0.1642 - £ 0.1824 3107 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
6.4 mm
£ 0.1412 - £ 0.1559 555 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
4.8 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
4.8 mm
£ 0.2823 - £ 0.3118 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.57 mm
0.8 - 2.0 mm
28.6 mm
10011461 £ 0.1467 - £ 0.1629 8335 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
1.98 - 3.58 mm
15.9 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
12.7 mm
£ 0.1412 - £ 0.1559 7000 In stock
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1227 - £ 0.1355 33198 In stock
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
9.5 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.57 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.57 mm
0.8 - 2.0 mm
6.4 mm
£ 0.1412 - £ 0.1559 158 In stock
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
28.6 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
34.9 mm
£ 0.1227 - £ 0.1355 900 In stock
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
7.9 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
11.1 mm
10011300 £ 0.1057 - £ 0.1175 45412 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
15.9 mm
10011713 £ 0.1412 - £ 0.1559 5109 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
31.7 mm
£ 0.2823 - £ 0.3118 Request the lead time here
4.0 mm
4.8 mm
1.6 - 1.57 mm
0.8 - 2.0 mm
31.7 mm
£ 0.2636 - £ 0.2749 10200 In stock
4.0 mm
4.7 mm
1.0 - 1.8 mm
0.4 - 2.0 mm
20.6 mm
  • of 39
Snap Lock Support 15.9 mm PA UL94 V-2 Natural

10012406

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm Nylon 6/6 UL94 V-0 Natural

10012031

Price Range
£ 0.1824 - £ 0.1642

Stock Levels
3107 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

10011836

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
555 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10011874

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm PES UL94 V-0 Black

10159958

Price Range
£ 0.3118 - £ 0.2823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10011461

Price Range
£ 0.1629 - £ 0.1467

Stock Levels
8335 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 7.9 mm PA UL94 V-0 Natural

10011904

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10011942

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10630204

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
7000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10011911

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
33198 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm PES UL94 V-0 Black

10159972

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 6.4 mm PES UL94 V-0 Black

10159989

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm PA UL94 V-0 Natural

10011829

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
158 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 34.9 mm PA UL94 V-0 Natural

10011867

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10011898

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
900 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

10011935

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

10011300

Price Range
£ 0.1175 - £ 0.1057

Stock Levels
45412 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 31.7 mm Nylon 6/6 UL94 V-0 Natural

10011713

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
5109 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 31.7 mm PES UL94 V-0 Black

10159965

Price Range
£ 0.3118 - £ 0.2823

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 20.6 mm PA UL94 V-2 Natural

10119754

Price Range
£ 0.2749 - £ 0.2636

Stock Levels
10200 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Hole Diameter A
    4.0 mm
  • Hole Diameter B
    4.7 mm