Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Essentra Part Number Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.153 - £ 0.1754 1100 In stock
4.0 mm
4.8 mm
1.6 mm
1.6 mm
14.0 mm
£ 0.153 - £ 0.1754 2000 In stock
4.0 mm
4.0 mm
1.6 mm
1.6 mm
14.0 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
19.1 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
25.4 mm
10011966 £ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
15.9 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
22.2 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
31.8 mm
10012024 £ 0.1412 - £ 0.1559 6000 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
28.6 mm
10012062 £ 0.1227 - £ 0.1355 1998 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1227 - £ 0.1355 1970 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1227 - £ 0.1355 970 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
11.1 mm
£ 0.1227 - £ 0.1355 9025 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
9.5 mm
£ 0.1227 - £ 0.1355 13995 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
12.7 mm
£ 0.1412 - £ 0.1559 3500 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
34.9 mm
£ 0.1412 - £ 0.1559 1994 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
4.8 mm
£ 0.1412 - £ 0.1559 48 In stock
4.0 mm
4.75 mm
1.52 mm
0.8 - 2.0 mm
7.9 mm
£ 0.1688 - £ 0.1945 Request the lead time here
3.9 mm
3.9 mm
1.2 mm
1.6 mm
4.8 mm
£ 0.1467 - £ 0.1691 Request the lead time here
3.9 mm
3.9 mm
1.2 mm
1.6 mm
11.1 mm
£ 0.1318 - £ 0.1505 1501 In stock
3.9 mm
3.9 mm
1.57 mm
1.57 mm
15.9 mm
£ 0.173 - £ 0.1988 1078 In stock
3.2 mm
3.2 mm
1.6 mm
1.6 mm
11.1 mm
  • of 39
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-2 Natural

10005200

Price Range
£ 0.1754 - £ 0.153

Stock Levels
1100 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 14.0 mm Nylon 6/6 UL94 V-2 Natural

10004944

Price Range
£ 0.1754 - £ 0.153

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Arrowhead Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    6.0 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-0 Natural

10638187

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-0 Natural

10012017

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-0 Natural

10011966

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-0 Natural

10011997

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 31.8 mm Nylon 6/6 UL94 V-2 Natural

10012048

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm Nylon 6/6 UL94 V-0 Natural

10012024

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
6000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

10012062

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
1998 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-2 Natural

10012109

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
1970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

10012147

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
970 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-2 Natural

10012123

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
9025 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

10012161

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
13995 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 34.9 mm Nylon 6/6 UL94 V-0 Natural

10012055

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
3500 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-0 Natural

10012079

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
1994 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-0 Natural

10012116

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
48 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm PA UL94 V-0 Natural

10018545

Price Range
£ 0.1945 - £ 0.1688

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 11.1 mm PA UL94 V-2 Natural

10018583

Price Range
£ 0.1691 - £ 0.1467

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 15.9 mm Nylon 6/6 UL94 V-2 Natural

10017814

Price Range
£ 0.1505 - £ 0.1318

Stock Levels
1501 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.9 mm
Snap Lock Support 11.1 mm PA UL94 V-0 Natural

10018286

Price Range
£ 0.1988 - £ 0.173

Stock Levels
1078 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Non-Locking Two Prong Fix
  • Hole B Fix Type
    Locking Two Prong Fix
  • Body Diameter
    4.6 mm
  • Hole Diameter A
    3.2 mm