Menu Search

Dual Locking Support Pillars

In stock

Our dual locking circuit board support posts lock at both ends and offer a quick and easy way to secure two PCBs or a single PCB to framework or a chassis. They are available with alternative locking options at either end of the spacer and come in different body types, as well as numerous sizes to suit your project requirements. They are suitable for a range of needs and applications. The range is available in either Nylon 6/6 (RMS-01) or flame retardant Nylon 6/6 (RMS-19) with two UL certification options (UL94 V0 and UL94 V2).

  • Easily mounted by hand.
  • Natural colour.


Series Code :SR2719 ,SR2727

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
771 results
Product SKUs information
Item Code Price range Availability Hole Diameter A Hole Diameter B Panel Thickness A Range Panel Thickness B Range Spacer Length View
£ 0.1227 - £ 0.1355 3000 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
1.98 - 3.58 mm
12.7 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
19.1 mm
£ 0.1136 - £ 0.1263 1000 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
4.8 mm
£ 0.1412 - £ 0.1559 4000 In stock
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
22.2 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
22.2 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
25.4 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
28.6 mm
£ 0.1412 - £ 0.1559 4000 In stock
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
31.7 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.6 - 1.6 mm
1.98 - 3.58 mm
12.7 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
22.2 mm
£ 0.1412 - £ 0.1559 5000 In stock
4.0 mm
4.75 mm
1.6 - 1.6 mm
1.98 - 3.58 mm
11.1 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
0.8 - 2.0 mm
15.9 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
22.2 mm
£ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
28.6 mm
£ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.75 mm
1.57 mm
0.79 - 1.98 mm
25.4 mm
£ 0.1412 - £ 0.1559 2000 In stock
4.0 mm
4.75 mm
1.6 - 1.6 mm
1.98 - 3.58 mm
7.9 mm
LCBS-2-6-19 £ 0.1412 - £ 0.1559 Request the lead time here
4.0 mm
4.75 mm
1.6 - 1.6 mm
1.98 - 3.58 mm
9.5 mm
£ 0.1412 - £ 0.1559 15000 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
9.5 mm
LCBS-6-8-01 £ 0.1227 - £ 0.1355 Request the lead time here
4.0 mm
4.8 mm
3.2 mm
2.0 - 3.2 mm
12.7 mm
LCBS-7-01 £ 0.0956 - £ 0.1062 15200 In stock
4.0 mm
4.75 mm
1.6 - 1.57 mm
0.79 - 1.98 mm
11.1 mm
  • of 39
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-2 Natural

LCBS-2-8-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
3000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 19.1 mm Nylon 6/6 UL94 V-2 Natural

LCBS-3-12-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 4.8 mm Nylon 6/6 UL94 V-2 Natural

LCBS-3-01

Price Range
£ 0.1263 - £ 0.1136

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm PA UL94 V-0 Natural

LCBS-3-14-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm PA UL94 V-0 Natural

LCBS-6-14-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm PA UL94 V-0 Natural

LCBS-3-16-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm PA UL94 V-2 Natural

LCBS-6-18-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 31.7 mm PA UL94 V-0 Natural

LCBS-6-20-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
4000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm Nylon 6/6 UL94 V-0 Natural

LCBS-2-8-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm Nylon 6/6 UL94 V-2 Natural

LCBS-3-14-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-0 Natural

LCBS-2-7-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
5000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 15.9 mm PA UL94 V-0 Natural

LCBS-3-10-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 22.2 mm PA UL94 V-2 Natural

LCBS-6-14-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 28.6 mm PA UL94 V-0 Natural

LCBS-6-18-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 25.4 mm Nylon 6/6 UL94 V-2 Natural

LCBS-3-16-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 7.9 mm Nylon 6/6 UL94 V-0 Natural

LCBS-2-5-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
2000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-0 Natural

LCBS-2-6-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 9.5 mm Nylon 6/6 UL94 V-0 Natural

LCBS-6-19

Price Range
£ 0.1559 - £ 0.1412

Stock Levels
15000 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 12.7 mm PA UL94 V-2 Natural

LCBS-6-8-01

Price Range
£ 0.1355 - £ 0.1227

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm
Snap Lock Support 11.1 mm Nylon 6/6 UL94 V-2 Natural

LCBS-7-01

Price Range
£ 0.1062 - £ 0.0956

Stock Levels
15200 In stock
Attributes
  • Colour
    Natural
  • Hole A Fix Type
    Locking Bayonet Fix
  • Hole B Fix Type
    Locking Arrowhead Fix
  • Body Diameter
    7.1 mm
  • Hole Diameter A
    4.0 mm